48-pin (DGG) package image

DS90CR216AMTDX/NOPB ACTIVE

+3.3V Rising Edge Data Strobe LVDS Receiver 21-Bit Channel Link - 66 MHz

ACTIVE Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90CR216AMTD/NOPB ACTIVE
Package qty | Carrier 38 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B1

Packaging information

Package | Pins TSSOP (DGG) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the DS90CR216A

  • 20 to 66 MHz Shift Clock Support
  • 50% Duty Cycle on Receiver Output Clock
  • Best–in–Class Set and Hold Times on Rx Outputs
  • Rx Power Consumption < 270 mW (Typ) at 66
    MHz Worst Case
  • Rx Power-Down Mode < 200 µW (Max)
  • ESD Rating > 7 kV (HBM), > 700 V (EIAJ)
  • PLL Requires No External Components
  • Compatible with TIA/EIA-644 LVDS Standard
  • Low Profile 56-Pin or 48-Pin DGG (TSSOP)
    Package
  • Operating Temperature: −40°C to 85°C
  • Automotive Q Grade Available – AEC-Q100 Grade
    3 Qualified

Description for the DS90CR216A

The DS90CR286A receiver converts the four LVDS data streams back into parallel 28 bits of LVCMOS data. Also available is the DS90CR216A receiver that converts the three LVDS data streams back into parallel 21 bits of LVCMOS data. The outputs of both receivers strobe on the rising edge.

The receiver LVDS clock operates at rates from 20 to 66 MHz. The device phase-locks to the input clock, samples the serial bit streams at the LVDS data lines, and converts them into parallel output data. At an incoming clock rate of 66 MHz, each LVDS input line is running at a bit rate of 462 Mbps, resulting in a maximum throughput of 1.848 Gbps for the DS90CR286A and 1.386 Gbps for the DS90CR216A.

The DS90CR286A and DS90CR216A devices are enhanced over prior generation receivers and provide a wider data valid time on the receiver output. The use of these serial link devices is ideal for solving EMI and cable size problems associated with transmitting data over wide, high speed parallel LVCMOS interfaces. Both devices are offered in TSSOP packages.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90CR216AMTD/NOPB ACTIVE
Package qty | Carrier 38 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more