DS90CR485

ACTIVE

133-MHz 48-bit Channel Link serializer

alarmNotifications Order now

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) -10 to 70
Protocols Catalog Rating Catalog Operating temperature range (°C) -10 to 70
QFP (NEZ) 100 256 mm² 16 x 16
  • Up to 6.384-Gbps Throughput
  • 66-MHz to 133-MHz Input Clock Support
  • Reduces Cable and Connector Size and Cost
  • Pre‐Emphasis Reduces Cable Loading Effects
  • DC Balance Reduces ISI Distortion
  • 24-Bit Double Edge Inputs
  • 3-V Tolerant LVCMOS/LVTTL Inputs
  • Low Power, 2.5-V Supply
  • Flow-Through Pinout
  • 100-Pin TQFP Package
  • Conforms With TIA/EIA‐644-A LVDS Standard
  • Up to 6.384-Gbps Throughput
  • 66-MHz to 133-MHz Input Clock Support
  • Reduces Cable and Connector Size and Cost
  • Pre‐Emphasis Reduces Cable Loading Effects
  • DC Balance Reduces ISI Distortion
  • 24-Bit Double Edge Inputs
  • 3-V Tolerant LVCMOS/LVTTL Inputs
  • Low Power, 2.5-V Supply
  • Flow-Through Pinout
  • 100-Pin TQFP Package
  • Conforms With TIA/EIA‐644-A LVDS Standard

The DS90CR485 device serializes the 24 LVCMOS/LVTTL double-edge inputs (48 bits data latched in per clock cycle) onto eight Low Voltage Differential Signaling (LVDS) streams. A phase-locked transmit clock is also in parallel with the data streams over a 9th LVDS link. The reduction of the wide TTL bus to a few LVDS lines reduces cable and connector size and cost. The double-edge input strobes data on both the rising and falling edges of the clock. This minimizes the pin count required and simplifies PCB routing between the host chip and the serializer.

This chip can help resolve EMI and interconnect size problems for high throughput point-to-point applications.

The DS90CR485 is compatible with the DS90CR486 Channel-Link receiver. The device is also backward-compatible with other Channel-Link receivers such as the DS90CR482 and DS90CR484.

The DS90CR485 device serializes the 24 LVCMOS/LVTTL double-edge inputs (48 bits data latched in per clock cycle) onto eight Low Voltage Differential Signaling (LVDS) streams. A phase-locked transmit clock is also in parallel with the data streams over a 9th LVDS link. The reduction of the wide TTL bus to a few LVDS lines reduces cable and connector size and cost. The double-edge input strobes data on both the rising and falling edges of the clock. This minimizes the pin count required and simplifies PCB routing between the host chip and the serializer.

This chip can help resolve EMI and interconnect size problems for high throughput point-to-point applications.

The DS90CR485 is compatible with the DS90CR486 Channel-Link receiver. The device is also backward-compatible with other Channel-Link receivers such as the DS90CR482 and DS90CR484.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DS90CR485 133-MHz, 48-Bit Channel Link Serializer (6.384 Gbps) datasheet (Rev. E) 10 Sep 2019
Application note High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs 09 Nov 2018
EVM User's guide 48-bit Channel Link Serializer Deserializer Evaluation Board 133MHz 26 Jan 2012
Design guide Channel Link I Design Guide 29 Mar 2007
Application note Multi-Drop Channel-Link Operation 04 Oct 2004
White paper The Many Flavors of LVDS 01 Feb 2002
Application note CHANNEL LINK Moving and Shaping Information In Point-To-Point Applications 05 Oct 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DS90CR485 IBIS Model

SNLM043.ZIP (7 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
QFP (NEZ) 100 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos