100-pin (NEZ) package image

DS90CR485VS/NOPB ACTIVE

133-MHz 48-bit Channel Link serializer

Same as: DS90CR485VS/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B1

Packaging information

Package | Pins TQFP (NEZ) | 100
Operating temperature range (°C) -10 to 70
Package qty | Carrier 90 | JEDEC TRAY (10+1)

Features for the DS90CR485

  • Up to 6.384-Gbps Throughput
  • 66-MHz to 133-MHz Input Clock Support
  • Reduces Cable and Connector Size and Cost
  • Pre‐Emphasis Reduces Cable Loading Effects
  • DC Balance Reduces ISI Distortion
  • 24-Bit Double Edge Inputs
  • 3-V Tolerant LVCMOS/LVTTL Inputs
  • Low Power, 2.5-V Supply
  • Flow-Through Pinout
  • 100-Pin TQFP Package
  • Conforms With TIA/EIA‐644-A LVDS Standard

Description for the DS90CR485

The DS90CR485 device serializes the 24 LVCMOS/LVTTL double-edge inputs (48 bits data latched in per clock cycle) onto eight Low Voltage Differential Signaling (LVDS) streams. A phase-locked transmit clock is also in parallel with the data streams over a 9th LVDS link. The reduction of the wide TTL bus to a few LVDS lines reduces cable and connector size and cost. The double-edge input strobes data on both the rising and falling edges of the clock. This minimizes the pin count required and simplifies PCB routing between the host chip and the serializer.

This chip can help resolve EMI and interconnect size problems for high throughput point-to-point applications.

The DS90CR485 is compatible with the DS90CR486 Channel-Link receiver. The device is also backward-compatible with other Channel-Link receivers such as the DS90CR482 and DS90CR484.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more