DS90LVRA2-Q1

ACTIVE

Automotive, 1.8V-to-3.6V 600Mbps LVDS dual differential line receiver

DS90LVRA2-Q1

ACTIVE

Product details

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 2 Supply voltage (V) 1.8, 3.3 Signaling rate (Mbps) 600 Input signal LVDS Output signal CMOS, LVCMOS, LVTTL, TTL Rating Automotive Operating temperature range (°C) -40 to 105
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 2 Supply voltage (V) 1.8, 3.3 Signaling rate (Mbps) 600 Input signal LVDS Output signal CMOS, LVCMOS, LVTTL, TTL Rating Automotive Operating temperature range (°C) -40 to 105
WSON (DEM) 8 4 mm² 2 x 2
  • AEC-Q100 and AEC-Q006 qualified for automotive applications
    • Temperature grade 2: −40°C to +105°C
  • 600Mbps (300MHz) switching rates
  • 50ps differential skew (typical)
  • 0.1ns channel-to-channel skew (typical)
  • Supports 1.8V to 3.3V power supply
  • Flow-through pinout
  • Power down high impedance on LVDS inputs
  • Output slew rate control
  • LVDS inputs accept LVDS/CML/LVPECL signals
  • Conforms to ANSI/TIA/EIA-644 standard
  • Pin compatible with DS90LV028A-Q1
  • AEC-Q100 and AEC-Q006 qualified for automotive applications
    • Temperature grade 2: −40°C to +105°C
  • 600Mbps (300MHz) switching rates
  • 50ps differential skew (typical)
  • 0.1ns channel-to-channel skew (typical)
  • Supports 1.8V to 3.3V power supply
  • Flow-through pinout
  • Power down high impedance on LVDS inputs
  • Output slew rate control
  • LVDS inputs accept LVDS/CML/LVPECL signals
  • Conforms to ANSI/TIA/EIA-644 standard
  • Pin compatible with DS90LV028A-Q1

The DS90LVRA2-Q1 is a dual CMOS differential line receiver designed for applications requiring high input common mode range, high data rates, and CMOS output with slew rate control. The device is designed to support data rates of 600Mbps (300MHz) utilizing low voltage differential signaling (LVDS) technology.

The DS90LVRA2-Q1 accepts low voltage (350mV typical) differential input signals and translates them from 1.8V to 3.3V CMOS output levels depending on power supply voltage. The DS90LVRA2-Q1 has a flow-through design for easy PCB layout.

The DS90LVRA2-Q1 and companion LVDS line driver DS90LV027AQ provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.

The DS90LVRA2-Q1 is a dual CMOS differential line receiver designed for applications requiring high input common mode range, high data rates, and CMOS output with slew rate control. The device is designed to support data rates of 600Mbps (300MHz) utilizing low voltage differential signaling (LVDS) technology.

The DS90LVRA2-Q1 accepts low voltage (350mV typical) differential input signals and translates them from 1.8V to 3.3V CMOS output levels depending on power supply voltage. The DS90LVRA2-Q1 has a flow-through design for easy PCB layout.

The DS90LVRA2-Q1 and companion LVDS line driver DS90LV027AQ provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DS90LVRA2-Q1 Automotive LVDS Dual Differential Line Receiver datasheet PDF | HTML 14 Dec 2023
Application brief Level Shift No More: Support Low Voltage I/O Signals into a FPGA, Processor, or ASIC (Rev. A) PDF | HTML 15 Aug 2024
Application brief Enabling LVDS Links for Low Power FPGAs, Processors, and ASIC Implementations (Rev. A) PDF | HTML 25 Mar 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90LVRA2EVM — DS90LVRA2 evaluation module for dual-channel LVDS receiver

The DS90LVRA2 evaluation module (EVM) is a platform for performance and functional evaluation of the DS90LVRA2 LVDS dual differential line receiver.

With this EVM, users can quickly evaluate the output waveform characteristics and signal integrity supported by the DS90LVRA2. SMA allows access to (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DEM) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos