32-pin (RTV) package image

DS90UB913QSQE/NOPB ACTIVE

10-MHz to 100-MHz 10/12-bit FPD-Link III serializer

ACTIVE Custom reel may be available
Same as: DS90UB913QSQE/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90UB913QSQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
DS90UB913QSQ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTV) | 32
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the DS90UB913Q-Q1

  • 10-MHz to 100-MHz Input Pixel Clock Support
  • Single Differential Pair Interconnect
  • Programmable Data Payload:
    • 10-bit Payload up to 100 MHz
    • 12-bit Payload up to 75 MHz
  • Continuous Low Latency Bidirectional Control
    Interface Channel With I2C Support at 400 kHz
  • 2:1 Multiplexer to Choose Between Two Input
    Imagers
  • Embedded Clock With DC-Balanced Coding to
    Support AC-Coupled Interconnects
  • Capable of Driving up to 25 Meters Shielded
    Twisted-Pair
  • Receive Equalizer Automatically Adapts for
    Changes in Cable Loss
  • Four Dedicated General-Purpose Input/Output
    Pins (GPIO) Available on Both Serializer and
    Deserializer
  • LOCK Output Reporting Pin and AT-SPEED BIST
    Diagnosis Feature to Validate Link Integrity
  • 1.8-V, 2.8-V or 3.3-V Compatible Parallel Inputs
    on Serializer
  • Single Power Supply at 1.8 V
  • ISO 10605 and IEC 61000-4-2 ESD Compliant
  • Automotive-Grade Product: AEC-Q100 Grade 2
    Qualified
  • Temperature Range −40°C to +105°C
  • Small Serializer Footprint (5 mm × 5 mm)
  • EMI/EMC Mitigation on Deserializer
    • Programmable Spread Spectrum (SSCG)
      Outputs
    • Receiver Staggered Outputs

Description for the DS90UB913Q-Q1

The DS90UB91xQ-Q1 chipset offers an FPD-Link III interface with a high-speed forward channel and a bidirectional control channel for data transmission over a single differential pair. The DS90UB91xQ-Q1 chipsets incorporate differential signaling on both the high-speed forward channel and bidirectional control channel data paths. The serializer and deserializer pair is targeted for connections between imagers and video processors in an electronic control unit (ECU). This chipset is ideally suited for driving video data that requires up to 12-bit pixel depth plus two synchronization signals along with bidirectional control channel bus.

There is a multiplexer at the deserializer to choose between two input imagers. The deserializer can have only one active input imager. The primary video transport converts 10- and 12-bit data over a single high-speed serial stream, along with a separate low latency bidirectional control channel transport that accepts control information from an I2C port and is independent of video blanking period.

Using TI’s embedded-clock technology allows transparent full-duplex communication over a single differential pair, carrying asymmetrical bidirectional control channel information in both directions. This single serial stream simplifies transferring a wide data bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. This significantly saves system cost by narrowing paths, which reduces PCB layers, cable width, connector size and pins. In addition, the deserializer inputs provide adaptive equalization to compensate for loss from the media over longer distances. Internal DC-balanced encoding and decoding is used to support AC-coupled interconnects. The Serializer is offered in a 32-pin WQFN package and the deserializer is offered in a 48-pin WQFN package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90UB913QSQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
DS90UB913QSQ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more