6-pin (DEP) package image

HDC2022DEPT OBSOLETE

2% RH ultra-low-power digital relative humidity sensor, IP67 filter

OBSOLETE custom-reels CUSTOM Custom reel may be available
HDC2022DEPT is no longer in production
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
HDC2022DEPR ACTIVE 2% RH ultra-low-power digital relative humidity sensor, IP67 filter Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

HDC2022DEPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More HDC2022 information

Packaging information

Package | Pins WSON (DEP) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the HDC2022

  • Factory-installed IP67 rated water and dust protection cover
  • RH measurement range: 0% to 100%
  • Temperature measurement range: –40°C to 125°C
  • Humidity accuracy: ±2% (typical), ±3% (maximum)

  • Temperature accuracy: ±0.2°C (typical), ±0.4°C (maximum)

  • Supply voltage range: 1.62 V to 3.6 V
  • I2C interface compatibility
  • 50 nA sleep mode current
  • 550 nA average supply current (11-bit accuracy option, 1 measurement/second)
  • Continuous conversion or one-shot measurement mode

  • Backward-compatible with HDC2080

Description for the HDC2022

The HDC2022 is an integrated relative humidity and temperature sensor with a factory-installed PTFE membrane cover over the opening of the relative humidity sensor. The cover is a hydrophobic micropourous PTFE foil that protects against dust and water according to IP67 specifications. The cover is designed to adhere to the package over lifetime operation while maintaining the same response time as a sensor without the membrane. The cover has a filtration efficiency of 99.99% down to a particle size of 100 nm.

The device is backward-compatible with the HDC2080, providing high accuracy measurements with very low power consumption in a small DFN package. The capacitive-based sensor includes new integrated digital features and a heating element to dissipate condensation and moisture. The digital features include programmable interrupt thresholds to provide alerts and system wake-ups without requiring a microcontroller to continuously monitor the system. Combined with programmable sampling intervals, low power consumption, and 1.8-V supply voltage support, the is designed for ultra-low power battery-operated systems.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

HDC2022DEPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more