8-pin (D) package image

INA121U ACTIVE

FET-Input, Low Power Instrumentation Amplifier

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA121U/2K5 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C)
Package qty | Carrier 75 | TUBE

Features for the INA121

  • LOW BIAS CURRENT: ±4pA
  • LOW QUIESCENT CURRENT: ±450µA
  • LOW INPUT OFFSET VOLTAGE: ±200µV
  • LOW INPUT OFFSET DRIFT: ±2µV/°C
  • LOW INPUT NOISE: 20nV/sqrt(Hz) at f = 1kHz (G =100)
  • HIGH CMR: 106dB
  • WIDE SUPPLY RANGE: ±2.25V to ±18V
  • LOW NONLINEARITY ERROR: 0.001% max
  • INPUT PROTECTION TO ±40V
  • 8-PIN DIP AND SO-8 SURFACE MOUNT

Description for the INA121

The INA121 is a FET-input, low power instrumentation amplifier offering excellent accuracy. Its versatile three-op amp design and very small size make it ideal for a variety of general purpose applications. Low bias current (±4pA) allows use with high impedance sources.

Gain can be set from 1V to 10,000V/V with a single external resistor. Internal input protection can withstand up to ±40V without damage.

The INA121 is laser-trimmed for very low offset voltage (±200µV), low offset drift (±2µV/°C), and high common-mode rejection (106dB at G = 100). It operates on power supplies as low as ±2.25V (+4.5V), allowing use in battery operated and single 5V systems. Quiescent current is only 450µA.

Package options include 8-pin plastic DIP and SO-8 surface mount. All are specified for the -40°C to +85°C industrial temperature range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA121U/2K5 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more