8-pin (D) package image

INA128U/2K5 ACTIVE

Precision, 130-dB CMRR, 700-µA, Low-Power, Instrumentation Amplifier

ACTIVE Custom reel may be available

Pricing

Qty Price (USD)
1 99 $10.523
100 249 $8.579
250 999 $6.743
1,000 + 99,999,999 $5.719

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA128U ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price (USD) 1ku | $6.754 1 99 $12.427 100 249 $10.131 250 999 $7.963 1,000 + 99,999,999 $6.754

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C)
Package qty | Carrier 2,500 | LARGE T&R

Features for the INA128

  • Low offset voltage: 50 µV, maximum
  • Low drift: 0.5 µV/°C, maximum
  • Low input bias current: 5 nA, maximum
  • Low noise: 8 nV/√Hz, 0.2 µVpp
  • High CMR: 120 dB, minimum
  • Bandwidth: 1.3 MHz (G = 1)
  • Inputs protected to ±40 V
  • Wide supply range: ±2.25 V to ±18 V
  • Low quiescent current: 700 µA
  • Packages: 8-pin plastic DIP, SO-8

Description for the INA128

The INA128 and INA129 (INA12x) are low-power, general-purpose instrumentation amplifiers that offer excellent accuracy. The versatile three op amp design and small size make these amplifiers an excellent choice for a wide range of applications. Current-feedback input circuitry provides wide bandwidth even at high gain (200 kHz at G = 100).

A single external resistor sets any gain from 1 to 10,000. The INA128 provides an industry-standard gain equation with a 50-kΩ resistor. The INA129 gain equation uses a 49.4-kΩ resistor to allow for drop-in replacements of comparable devices.

The INA12x are available in plastic DIP and surface-mount packages, specified for the –40°C to +85°C temperature range. The INA128 is also available in a dual configuration, the INA2128.

The upgraded INA828 offers a lower input bias current (0.6 nA, max) and lower noise (7 nV/√Hz) at the same quiescent current. See the Device Comparison Table for a selection of precision instrumentation amplifiers from Texas Instruments.

Pricing

Qty Price (USD)
1 99 $10.523
100 249 $8.579
250 999 $6.743
1,000 + 99,999,999 $5.719

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA128U ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price (USD) 1ku | $6.754 1 99 $12.427 100 249 $10.131 250 999 $7.963 1,000 + 99,999,999 $6.754

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more