10-pin (DGS) package image

INA228AIDGSR ACTIVE

85-V, 20-bit, ultra-precise, I2C output current/voltage/power/energy/charge monitor with alert

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA228AIDGST ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGS) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the INA228

  • High-resolution, 20-bit delta-sigma ADC
  • Current monitoring accuracy:
    • Offset voltage: ±1 µV (maximum)
    • Offset drift: ±0.01 µV/°C (maximum)
    • Gain error: ±0.05% (maximum)
    • Gain error drift: ±20 ppm/°C (maximum)
    • Common mode rejection: 154 dB (minimum)
  • Power monitoring accuracy:
    • 0.5% full scale, –40°C to +125°C (maximum)
  • Energy and charge accuracy:
    • 1.0% full scale (maximum)
  • Fast alert response: 75 µs
  • Wide common-mode range: –0.3 V to +85 V
  • Bus voltage sense input: 0 V to 85 V
  • Shunt full-scale differential range: ±163.84 mV / ±40.96 mV
  • Input bias current: 2.5 nA (maximum)
  • Temperature sensor: ±1°C (maximum at 25°C)
  • Programmable resistor temperature compensation
  • Programmable conversion time and averaging
  • 2.94-MHz high-speed I2C interface with 16 pin-selectable addresses
  • Operates from a 2.7-V to 5.5-V supply:
    • Operational current: 640 µA (typical)
    • Shutdown current: 5 µA (maximum)

Description for the INA228

The INA228 is an ultra-precise digital power monitor with a 20-bit delta-sigma ADC specifically designed for current-sensing applications. The device can measure a full-scale differential input of ±163.84 mV or ±40.96 mV across a resistive shunt sense element with common-mode voltage support from –0.3 V to +85 V.

The INA228 reports current, bus voltage, temperature, power , energy and charge accumulation while employing a precision ±0.5% integrated oscillator, all while performing the needed calculations in the background. The integrated temperature sensor is ±1°C accurate for die temperature measurement and is useful in monitoring the system ambient temperature.

The low offset and gain drift design of the INA228 allows the device to be used in precise systems that do not undergo multi-temperature calibration during manufacturing. Further, the very low offset voltage and noise allow for use in mA to kA sensing applications and provide a wide dynamic range without significant power dissipation losses on the sensing shunt element. The low input bias current of the device permits the use of larger current-sense resistors, thus providing accurate current measurements in the micro-amp range.

The device allows for selectable ADC conversion times from 50 µs to 4.12 ms as well as sample averaging from 1x to 1024x, which further helps reduce the noise of the measured data.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA228AIDGST ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more