Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the INA296B-Q1
- AEC-Q100 qualified for
automotive applications:
- Temperature grade 1: −40°C to 125°C, TA
- Functional Safety-Capable
- Wide common-mode voltage:
- Operational voltage: −5V to 110V
- Survival voltage: −20V to 120V
- Bidirectional operation
- High small signal bandwidth: 1.1MHz (at all gains)
- Slew rate: 8V/µs
- Step response settling time to 1%: 1µs
- Excellent CMRR: 166dB
- Accuracy:
- Gain error (maximum)
- Version A: ±0.01%, ±1ppm/°C drift
- Version B: ±0.1%, ±5ppm/°C drift
- Offset voltage (maximum)
- Version A: ±10µV, ±0.1µV/°C drift
- Version B: ±150µV, ±0.5µV/°C drift
- Gain error (maximum)
- Available gains:
- INA296A1-Q1 : 10V/V
- INA296A2-Q1 : 20V/V
- INA296A3-Q1 : 50V/V
- INA296A4-Q1 : 100V/V
- INA296A5-Q1 : 200V/V
- Package options: SOT23-8, VSSOP-8, SOIC-8, VSSOP-10
Description for the INA296B-Q1
The INA296x-Q1 is an ultra-precise, bidirectional current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –5V to 110V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±10µV, maximum), small gain error (±0.01%, maximum) and a high DC CMRR (typical 166dB). The INA296x-Q1 is not only designed for high voltage, bidirectional DC current measurements, but also for high-speed applications (such as transient detection and fast overcurrent protection) with a high signal bandwidth of 1.1MHz and fast settling time.
The INA296x-Q1 operates from a single 2.7V to 20V supply, drawing 2.5mA of supply current. The INA296x-Q1 is available in five gain options: 10V/V, 20V/V, 50V/V, 100V/V, and 200V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.
The INA296x-Q1 is specified over operating temperature range of −40°C to 125°C.