8-pin (DGK) package image

INA310B2IDGKR ACTIVE

-4-V to 110-V 1.3-MHz high-precision current-sense amplifier with comparator

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the INA310B

  • Wide common-mode voltage:
    • Operational voltage: −4 V to +110 V
    • Survival voltage: −20 V to +120 V
  • High signal bandwidth: 1.3 MHz
  • Slew rate: 2.5 V/µs
  • Excellent CMRR: 160 dB
  • Accuracy
    • Gain error (maximum)
      • Version A: 0.15%, 10 ppm/°C drift
      • Version B: 0.5%, 20 ppm/°C drift
    • Offset voltage (maximum)
      • Version A: ±20 µV, ±0.25 µV/°C drift
      • Version B: ±150 µV, ±1 µV/°C drift
  • On-board open-drain comparator
  • Internal comparator voltage reference: 0.6 V
  • Propagation delay time: 1 µs
  • Latching capability on comparator
  • Available gains:
    • INA310A1, INA310B1 : 20 V/V
    • INA310A2, INA310B2 : 50 V/V
    • INA310A3, INA310B3 : 100 V/V
    • INA310A4, INA310B4 : 200 V/V
    • INA310A5, INA310B5 : 500 V/V
  • Package options: VSSOP-8

Description for the INA310B

The INA310x is an ultra-precise current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –4 V to 110 V, independent of supply voltage with an integrated comparator. The high precision current measurement accuracy is achieved through a combination of low offset voltage (20 µV, maximum), small gain error (0.15%, maximum) and a high DC CMRR (160 dB, typical). The INA310x has a high signal bandwidth of 1.3 MHz designed for high voltage DC current measurements and high-speed applications like fast overcurrent protection.

The INA310x incorporates an open-drain comparator and internal reference that provides a 0.6 V threshold. An external resistive divider sets the current trip point. The comparator includes a latching capability that can be made transparent by grounding (or leaving open) the RESET pin.

The INA310x operates from a single 2.7 V to 20 V supply and draws 1.6 mA of supply current. The INA310x is available in five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. These gain options address a wide dynamic range of current-sensing applications.

The INA310x is specified over an operating temperature range of −40°C to +125°C and is offered in a space-saving 8-pin VSSOP package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more