Packaging information
Package | Pins VSSOP (DGK) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the INA317
- Low Offset Voltage: 75 µV (Maximum), G ≥ 100
- Low Drift: 0.3 µV/°C, G ≥ 100
- Low Noise: 50 nV/√Hz, G ≥ 100
- High CMRR: 100 dB (Minimum), G ≥ 10
- Low Input Bias Current: 200 pA (Maximum)
- Supply Range: 1.8 V to 5.5 V
- Input Voltage: (V–) 0.1 V to (V+) –0.1 V
- Output Range: (V–) 0.05 V to (V+) –0.05 V
- Low Quiescent Current: 50 µA
- Operating Temperature: –40°C to +125°C
- RFI Filtered Inputs
- 8-Pin VSSOP Package
Description for the INA317
The INA317 is a low-power, precision instrumentation amplifier offering excellent accuracy. The versatile 3-operational amplifier design, small size and low power make the INA317 usable in a wide range of portable applications.
A single external resistor sets any gain from 1 to 1000, as defined by the industry-standard gain equation: G = 1 + (100 kΩ / RG).
The instrumentation amplifier provides low offset voltage (75 µV, G ≥ 100), excellent
offset voltage drift
(0.3 µV/°C, G ≥ 100) and high common-mode rejection (100 dB at G ≥ 10). The INA317 operates
with power supplies as low as 1.8 V (±0.9 V) and a quiescent current of 50 µA, making the device
usable in battery-operated systems. Using autocalibration techniques to ensure precision over the
extended industrial temperature range, the INA317 device offers low noise density (50
nV/√Hz) that extends down to DC.
The INA317 is available in an 8-pin VSSOP surface-mount package and is specified over the TA = –40°C to +125°C temperature range.