A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ISO7710 ACTIVE Robust EMC, single-channel, reinforced digital isolator Supports 100-Mbps data rate

Product details

Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 1 Forward/reverse channels 1 forward / 0 reverse Default output Low Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 7800 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.031 Current consumption per channel (DC) (typ) (mA) 1.4 Current consumption per channel (1 Mbps) (typ) (mA) 1.4 Creepage (min) (mm) 4 Clearance (min) (mm) 4
Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 1 Forward/reverse channels 1 forward / 0 reverse Default output Low Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 7800 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.031 Current consumption per channel (DC) (typ) (mA) 1.4 Current consumption per channel (1 Mbps) (typ) (mA) 1.4 Creepage (min) (mm) 4 Clearance (min) (mm) 4
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter at the Input
  • Default Output ‘High’ and ‘Low’ Options
  • Low Power Consumption: Typical ICC
    • 1.9 mA at 1 Mbps, 3.8 mA at 25 Mbps (5V
      Supplies)
    • 1.4 mA at 1 Mbps, 2.6 mA at 25 Mbps (3.3V
      Supplies)
  • Low Propagation Delay: 32 ns Typical (5V
    Supplies)
  • 3.3 V and 5 V Level Translation
  • Wide TA Range Specified: –40°C to 125°C
  • 65 KV/µs Transient Immunity, Typical (5V
    Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • Operates from 3.3 V and 5 V Supplies
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10
      and DIN EN 61010-1
    • 3000 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A,
      IEC 60950-1 and IEC 61010-1 End Equipment
      Standards
    • CQC Certification per GB4943.1-2011
  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter at the Input
  • Default Output ‘High’ and ‘Low’ Options
  • Low Power Consumption: Typical ICC
    • 1.9 mA at 1 Mbps, 3.8 mA at 25 Mbps (5V
      Supplies)
    • 1.4 mA at 1 Mbps, 2.6 mA at 25 Mbps (3.3V
      Supplies)
  • Low Propagation Delay: 32 ns Typical (5V
    Supplies)
  • 3.3 V and 5 V Level Translation
  • Wide TA Range Specified: –40°C to 125°C
  • 65 KV/µs Transient Immunity, Typical (5V
    Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • Operates from 3.3 V and 5 V Supplies
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10
      and DIN EN 61010-1
    • 3000 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A,
      IEC 60950-1 and IEC 61010-1 End Equipment
      Standards
    • CQC Certification per GB4943.1-2011

ISO7310x provide galvanic isolation up to 3000 VRMS for 1 minute per UL and 4242 VPK per VDE. These devices have one isolated channel comprised of a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, ISO7310x prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. These devices have integrated noise filters for harsh industrial environment where short noise pulses may be present at the device input pins. ISO7310x have TTL input thresholds and operate from 3 V to 5.5 V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO7310x has been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.

ISO7310x provide galvanic isolation up to 3000 VRMS for 1 minute per UL and 4242 VPK per VDE. These devices have one isolated channel comprised of a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, ISO7310x prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. These devices have integrated noise filters for harsh industrial environment where short noise pulses may be present at the device input pins. ISO7310x have TTL input thresholds and operate from 3 V to 5.5 V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO7310x has been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO7310C-EVM — Single-channel digital isolator evaluation module

The ISO7310C-EVM evaluation module (EVM) helps you evaluate device performance, supporting the fast development and analysis of isolated systems. This EVM board supports evaluation of any of our single-channel or dual-channel digital isolators in an 8-pin SOIC package.

The ISO7310C digital isolator (...)

Not available on TI.com
Simulation model

ISO7310FC IBIS Model

SLLM259.ZIP (28 KB) - IBIS Model
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos