ISO7310C-EVM

Single-channel digital isolator evaluation module

ISO7310C-EVM

Order now

Overview

The ISO7310C-EVM evaluation module (EVM) helps you evaluate device performance, supporting the fast development and analysis of isolated systems. This EVM board supports evaluation of any of our single-channel or dual-channel digital isolators in an 8-pin SOIC package.

The ISO7310C digital isolator provides galvanic isolation up to 3000 VRMS for 1 minute per UL and 4242 VPK per VDE. This device has one isolated channel that has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry.

Features
  • 4242-VPK isolation per DIN EN 60747-5-5
  • 3-kVRMS isolation for 1 minute per UL 1577
  • 25-Mbps signaling rate
  • Integrated noise filter at input
  • > 25 years isolation barrier life
Digital isolators
ISO7310-Q1 Automotive, low-power, single-channel, 25-Mbps digital isolator ISO7310C Low-power, single-channel, 25-Mbps digital isolator ISO7310FC Low-power, single-channel, 25-Mbps, default output low digital isolator ISO7320-Q1 Automotive, low-power, dual-channel, 2/0, 25-Mbps digital isolator ISO7320C Low-power, dual-channel, 2/0, 25-Mbps digital isolator ISO7320FC Low-power, dual-channel, 2/0, 25-Mbps, default output low digital isolator ISO7321-Q1 Automotive, low-power, dual-channel, 1/1, 25-Mbps digital isolator ISO7321C Low-power, dual-channel, 1/1, 25-Mbps digital isolator ISO7321FC Low-power, dual-channel, 1/1, 25-Mbps, default output low digital isolator ISO7330-Q1 Automotive, low-power, triple-channel, 3/0, 25-Mbps digital isolator ISO7331-Q1 Automotive, low-power, triple-channel, 2/1, 25-Mbps digital isolator
Download View video with transcript Video

Order & start development

Evaluation board

ISO7310C-EVM — Single-channel digital isolator evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate ISO7310C-EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos