A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ISO6720 ACTIVE General purpose dual-channel, 2/0, digital isolator Supports 50-Mbps data rate
ISO7720 ACTIVE Robust EMC, dual-channel, 2/0, reinforced digital isolator Supports 100-Mbps data rate

Product details

Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Default output Low Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 7800 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.031 Current consumption per channel (DC) (typ) (mA) 0.85 Current consumption per channel (1 Mbps) (typ) (mA) 0.85 Creepage (min) (mm) 4 Clearance (min) (mm) 4
Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Default output Low Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 7800 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 3000 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.031 Current consumption per channel (DC) (typ) (mA) 0.85 Current consumption per channel (1 Mbps) (typ) (mA) 0.85 Creepage (min) (mm) 4 Clearance (min) (mm) 4
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter on the Inputs
  • Default Output ‘High’ and ‘Low’ Options
  • Low Power Consumption: Typical ICC per Channel
    at 1 Mbps:
    • ISO7320: 1.2 mA (5 V Supplies),
      0.9 mA (3.3 V Supplies)
    • ISO7321: 1.7 mA (5 V Supplies),
      1.2 mA (3.3 V Supplies)
  • Low Propagation Delay: 33 ns
    Typical (5V Supplies)
  • 3.3 V and 5 V Level Translation
  • Wide Temperature Range: –40°C to 125°C
  • 65 KV/µs Transient Immunity,
    Typical (5V Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • Operates from 3.3 V and 5 V Supplies
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10
      and DIN EN 61010-1
    • 3000 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC
      60950-1 and IEC 61010-1 Standards
    • CQC Certification per GB4943.1-2011
  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter on the Inputs
  • Default Output ‘High’ and ‘Low’ Options
  • Low Power Consumption: Typical ICC per Channel
    at 1 Mbps:
    • ISO7320: 1.2 mA (5 V Supplies),
      0.9 mA (3.3 V Supplies)
    • ISO7321: 1.7 mA (5 V Supplies),
      1.2 mA (3.3 V Supplies)
  • Low Propagation Delay: 33 ns
    Typical (5V Supplies)
  • 3.3 V and 5 V Level Translation
  • Wide Temperature Range: –40°C to 125°C
  • 65 KV/µs Transient Immunity,
    Typical (5V Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • Operates from 3.3 V and 5 V Supplies
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10
      and DIN EN 61010-1
    • 3000 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC
      60950-1 and IEC 61010-1 Standards
    • CQC Certification per GB4943.1-2011

ISO732x provide galvanic isolation up to 3000 VRMS for 1 minute per UL and 4242 VPK per VDE. These devices have two isolated channels comprised of logic input and output buffers separated by silicon dioxide (SiO2) insulation barriers. ISO7320 has both channels in the same direction while ISO7321 has the two channels in opposite direction. In case of input power or signal loss, default output is ‘low’ for devices with suffix ‘F’ and ‘high’ for devices without suffix ‘F’. See Device Functional Modes for further details. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. ISO732x have integrated noise filters for harsh industrial environment where short noise pulses may be present at the device input pins. ISO732x have TTL input thresholds and operate from 3 V to 5.5 V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO732x have been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.

ISO732x provide galvanic isolation up to 3000 VRMS for 1 minute per UL and 4242 VPK per VDE. These devices have two isolated channels comprised of logic input and output buffers separated by silicon dioxide (SiO2) insulation barriers. ISO7320 has both channels in the same direction while ISO7321 has the two channels in opposite direction. In case of input power or signal loss, default output is ‘low’ for devices with suffix ‘F’ and ‘high’ for devices without suffix ‘F’. See Device Functional Modes for further details. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. ISO732x have integrated noise filters for harsh industrial environment where short noise pulses may be present at the device input pins. ISO732x have TTL input thresholds and operate from 3 V to 5.5 V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO732x have been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO7310C-EVM — Single-channel digital isolator evaluation module

The ISO7310C-EVM evaluation module (EVM) helps you evaluate device performance, supporting the fast development and analysis of isolated systems. This EVM board supports evaluation of any of our single-channel or dual-channel digital isolators in an 8-pin SOIC package.

The ISO7310C digital isolator (...)

Not available on TI.com
Simulation model

ISO7320FC IBIS Model

SLLM256.ZIP (28 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos