Packaging information
| Package | Pins SOIC (DW) | 16 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 40 | TUBE |
Features for the ISO7330-Q1
- Signaling Rate: 25 Mbps
- Integrated Noise Filter on the Inputs
- Default Output and Options
- Low Power Consumption: Typical ICC per Channel at 1
Mbps:
- ISO7330: 1 mA (5-V Supplies),
0.8 mA (3.3-V Supplies) - ISO7331: 1.4 mA (5-V Supplies),
1 mA (3.3-V Supplies)
- ISO7330: 1 mA (5-V Supplies),
- Low Propagation Delay: 32 ns
Typical (5-V Supplies) - Operates from 3.3 V and 5-V Supplies
- 3.3-V and 5-V Level Translation
- 70-kV/μs Transient Immunity,
Typical (5-V Supplies) - Robust Electromagnetic Compatibility (EMC)
- System-level ESD, EFT, and Surge Immunity
- Low Emissions
- Wide Body SOIC-16 Package
- Isolation Barrier Life: > 25 Years
- Safety and Regulatory Approvals:
- 4242-VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
- 3000-VRMS Isolation for 1 minute per UL 1577
- CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 End Equipment Standards
- CQC Certification per GB4943.1-2011
All trademarks are the property of their respective owners.
Description for the ISO7330-Q1
The ISO733x family of devices provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have three isolated channels comprised of logic input and output buffers separated by a silicon dioxide (SiO2) insulation barrier.
The ISO7330 has all three channels in the same direction while ISO7331 has two channels in forward and one channel in reverse direction. See the section for further details.
Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The ISO733x family of devices has integrated noise filter for harsh industrial environment where short noise pulses may be present at the device input pins. The ISO733x family of devices has TTL input thresholds and operates from 3-V to 5.5-V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO733x family of devices has been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.
For all available packages, see the orderable addendum at the end of the datasheet.