16-pin (DBQ) package image

ISOS141FDBQTSEP ACTIVE

Radiation tolerant quad-channel, 3/1 digital isolator in space enhanced plastic

ACTIVE Custom reel may be available
Same as: V62/21610-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISOS141FDBQSEP ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the ISOS141-SEP

  • Radiation Tolerant
    • Total Ionizing Dose (TID) Characterized (ELDRS-Free) = 30 krad(Si)
    • TID RLAT/RHA = 30 krad(Si)
    • Single-Event Latch-up (SEL) Immune to LET = 43 MeV⋅cm2/mg at 125°C
    • Single-Event Dielectric Rupture (SEDR) Immune (43 MeV⋅cm2/mg) at 500 VDC
  • Space Enhanced Plastic (Space EP)
    • Meets NASA’s ASTM E595 Outgassing Spec
    • Vendor Item Drawing (VID) V62/21610
    • Military Temp Range (-55°C to 125°C)
    • One Wafer Fabrication Site
    • One Assembly and Test Site
    • Gold Bond Wire, NiPdAu Lead Finish
    • Wafer Lot Traceability
    • Extended Product Life Cycle
    • Extended Product Change Notification
  • 600 VRMS continous working voltage
  • Section 6.7:
    • DIN VDE V 0884-11:2017-01
    • UL 1577 component recognition program
  • 100 Mbps data rate
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V level translation
  • Default output low
  • Low power consumption, 1.5 mA per channel typical at 1 Mbps
  • Low propagation delay: 10.7 ns typical (5-V Supplies)
  • Low channel-to-channel skew: 4 ns max (5-V Supplies)
  • ±100 kV/µs typical CMTI
  • System-level ESD, EFT, Surge, and Magnetic Immunity
  • Small QSOP (DBQ-16) package

Description for the ISOS141-SEP

The ISOS141-SEP radiation-tolerant device is a high-performance, quad-channel digital isolator in a small form factor 16-pin QSOP package. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. This device supports low Earth orbit (LEO) space applications with its high data rate of 100 Mbps, low propagation delay of 10.7 ns, and tight channel-to-channel skew of 4 ns. The ISOS141-SEP device has three forward and one reverse-direction channels and if the input power or signal is lost, the default output is low. The enable pins can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption.

The ISOS141-SEP provides high electromagnetic immunity and low emissions with low power consumption, while isolating CMOS or LVCMOS digital I/Os. The device has a high common-mode transient immunity of 100 kV/µs and can ease system-level ESD, EFT, surge, and simplify emissions compliance through its innovative chip design.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISOS141FDBQSEP ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more