Product details

Rating Automotive Isolation rating Reinforced Number of channels 4 Forward/reverse channels 3 forward /1 reverse Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1000 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 85 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Type Digital isolator
Rating Automotive Isolation rating Reinforced Number of channels 4 Forward/reverse channels 3 forward /1 reverse Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1000 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 85 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Type Digital isolator
SOIC (DFM) 20 132.149 mm² 12.83 x 10.3
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to +125°C ambient temperature range
  • 100 Mbps data rate
  • Integrated DC-DC converter with low-emissions, low-noise
    • Emission optimized to meet CISPR25
    • Low frequency power converter at 25 MHz enabling low noise performance
    • Low output ripple: 24 mV
  • High efficiency output power
    • Efficiency at max load: 46%
    • Up to 0.55-W output power
    • V ISOOUT accuracy of 5%
    • 5 V to 5 V: Max available load current = 110 mA
    • 5 V to 3.3 V: Max available load current = 140 mA
    • 3.3 V to 3.3 V: Max available load current = 60 mA
  • Independent power supply for channel isolator & power converter
    • Logic supply (V IO): 1.71-V to 5.5-V
    • Power converter supply (V DD): 3-V to 5.5-V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
  • Reinforced and Basic isolation options
  • High CMTI: 100-kV/µs (typical)
  • Safety Related Certifications:
    • VDE reinforced and basic insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1-2011 certifications
    • ISOW774xB devices are planned
  • Extended temperature range: –40°C to +125°C
  • 20-pin wide body SOIC package
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to +125°C ambient temperature range
  • 100 Mbps data rate
  • Integrated DC-DC converter with low-emissions, low-noise
    • Emission optimized to meet CISPR25
    • Low frequency power converter at 25 MHz enabling low noise performance
    • Low output ripple: 24 mV
  • High efficiency output power
    • Efficiency at max load: 46%
    • Up to 0.55-W output power
    • V ISOOUT accuracy of 5%
    • 5 V to 5 V: Max available load current = 110 mA
    • 5 V to 3.3 V: Max available load current = 140 mA
    • 3.3 V to 3.3 V: Max available load current = 60 mA
  • Independent power supply for channel isolator & power converter
    • Logic supply (V IO): 1.71-V to 5.5-V
    • Power converter supply (V DD): 3-V to 5.5-V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
  • Reinforced and Basic isolation options
  • High CMTI: 100-kV/µs (typical)
  • Safety Related Certifications:
    • VDE reinforced and basic insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1-2011 certifications
    • ISOW774xB devices are planned
  • Extended temperature range: –40°C to +125°C
  • 20-pin wide body SOIC package

The ISOW7741-Q1 and ISOW7742-Q1 devices are galvanically-isolated quad-channel digital isolator with an integrated high-efficiency power converter with low emissions. The integrated DC-DC converter provides up to 550 mW of isolated power, eliminating the need for a separate isolated power supply in space-constrained isolated designs.

The ISOW7741-Q1 and ISOW7742-Q1 devices are galvanically-isolated quad-channel digital isolator with an integrated high-efficiency power converter with low emissions. The integrated DC-DC converter provides up to 550 mW of isolated power, eliminating the need for a separate isolated power supply in space-constrained isolated designs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ISOW7742-Q1 ACTIVE Automotive, low-emissions, quad-channel 2/2 reinforced digital isolator with integrated power Different channel direction configuraton to compared device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet ISOW774x-Q1 Quad-Channel Digital Isolator with Integrated Low-Emissions, Low-Noise DC-DC Converter datasheet PDF | HTML 11 Sep 2020
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AA) 10 Mar 2026
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. R) 08 Sep 2025
Certificate CSA Certificate for ISOW774xDFM (Rev. B) 20 Aug 2025
Certificate CQC Certificate for ISOxxDFM (Rev. B) 19 Aug 2025
Certificate TUV Certificate for Isolation Devices (Rev. L) 15 Aug 2025
Functional safety information ISOW7741-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 16 May 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOW7741DFMEVM — ISOW7741 quad-channel digital isolator with integrated DC-DC converter evaluation module

ISOW7741DFMEVM is an evaluaiton module used to evaluate the quad channel high-performance, 5000-VRMS reinforced quad-channel digital Isolators with integrated high-efficiency, and low-emissions DC-DC converter ISOW774x in a 20-Pin WB SOIC package (Package Code-DFM). The EVM features enough test (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOIC (DFM) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos