Product details

Rating Military Operating temperature range (°C) -55 to 125
Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 20 167.464 mm² 24.2 x 6.92
  • Expanded Family of Standard and Low Power PROMs
  • Titanium-Tungstem (Ti-W) Fuse Links for Reliable Low-Voltage Full-Family-Compatible Programming
  • Full Decoding and Fast Chip Select Simplify System Design
  • P-N-P Inputs for Reduced Loading On System Buffers/Drivers
  • Each PROM Supplied With a High Logic Level Stored at Each Bit Location
  • Applications Include:
    Microprogramming/Firmware Loaders
    Code converters/Character Generators
    Translators/Emulators
    Address Mapping/Look-Up Tables
  • Expanded Family of Standard and Low Power PROMs
  • Titanium-Tungstem (Ti-W) Fuse Links for Reliable Low-Voltage Full-Family-Compatible Programming
  • Full Decoding and Fast Chip Select Simplify System Design
  • P-N-P Inputs for Reduced Loading On System Buffers/Drivers
  • Each PROM Supplied With a High Logic Level Stored at Each Bit Location
  • Applications Include:
    Microprogramming/Firmware Loaders
    Code converters/Character Generators
    Translators/Emulators
    Address Mapping/Look-Up Tables

The 24 and 28 Series of monolithic TTL programmable read-only memories (PROMs) feature an expanded selection of standard and low-power PROMs. This expanded PROM family provides the system designer with considerable fexibility in upgrading existing designs or optimizing new designs. Featuring proven titanium-tungsten (Ti-W) fuse links with low-current MOS-compatible p-n-p inputs, all family members utilize a common programming technique designed to program each link with a 20-microsecond pulse.

The 4096-bit and 8192-bit PROMs are offered in a wide variety of packages ranging from 18-pin 300 mil-wide thru 24 pin 600 mil-wide. The 16,384-bit PROMs provide twice the bit density of the 8192-bit PROMs and are provided in a 24 pin 600 mil-wide package.

All PROMs are supplied with a logic-high output level stored at each bit location. The programming procedure will produce open-circuits in the Ti-W metal links, which reverses the stored logic level at the selected location. The procedure is irreversible; once altered, the output for that bit location is permanently programmed. Outputs that have never been altered may later be programmed to supply the opposite output level. Operation of the unit within the recommended operating conditions will not alter the memory content.

Active level(s) at the chip-select inputs(s) (S or S\) enables all of the outputs. An inactiv elevel at any chip-select input causes all outputs to be in the three-state, or off condition.

The 24 and 28 Series of monolithic TTL programmable read-only memories (PROMs) feature an expanded selection of standard and low-power PROMs. This expanded PROM family provides the system designer with considerable fexibility in upgrading existing designs or optimizing new designs. Featuring proven titanium-tungsten (Ti-W) fuse links with low-current MOS-compatible p-n-p inputs, all family members utilize a common programming technique designed to program each link with a 20-microsecond pulse.

The 4096-bit and 8192-bit PROMs are offered in a wide variety of packages ranging from 18-pin 300 mil-wide thru 24 pin 600 mil-wide. The 16,384-bit PROMs provide twice the bit density of the 8192-bit PROMs and are provided in a 24 pin 600 mil-wide package.

All PROMs are supplied with a logic-high output level stored at each bit location. The programming procedure will produce open-circuits in the Ti-W metal links, which reverses the stored logic level at the selected location. The procedure is irreversible; once altered, the output for that bit location is permanently programmed. Outputs that have never been altered may later be programmed to supply the opposite output level. Operation of the unit within the recommended operating conditions will not alter the memory content.

Active level(s) at the chip-select inputs(s) (S or S\) enables all of the outputs. An inactiv elevel at any chip-select input causes all outputs to be in the three-state, or off condition.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Series 24 And 28 Standard And Low Power Programmable Read-Only Memories datasheet 01 Aug 1984

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​