LM117HV

OBSOLETE

Extended Temperature 1.5A Adjustable Output Voltage Regulator / LDO

alarmNotifications Order now
LM117HV is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM117QML ACTIVE Military Grade 1.5A Adjustable Output Linear Regulator / LDO Extended temperature device and military grade

Product details

Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 60 Vin (min) (V) 4.2 Vout (max) (V) 57 Vout (min) (V) 1.25 Rating Military Noise (µVrms) 1710 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 35 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 1500 Operating temperature range (°C) -55 to 125
Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 60 Vin (min) (V) 4.2 Vout (max) (V) 57 Vout (min) (V) 1.25 Rating Military Noise (µVrms) 1710 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 35 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 1500 Operating temperature range (°C) -55 to 125
TO-CAN (NDT) 3 91.6742 mm² 10.03 x 9.14
  • Up to 60 V Input to Output Differential
  • 1.5-A Output Current
  • Line Regulation 0.01%/V (Typical)
  • Load Regulation 0.1% (Typical)
  • 80-dB Ripple Rejection (Typical)
  • Internal Short-Circuit Current Limiting Protection
  • Thermal Overload Protection
  • –55 to 150°C Operating Temperature Range
    (LM117HV)
  • 0 to 125°C Operating Temperature Range
    (LM317HV)
  • Up to 60 V Input to Output Differential
  • 1.5-A Output Current
  • Line Regulation 0.01%/V (Typical)
  • Load Regulation 0.1% (Typical)
  • 80-dB Ripple Rejection (Typical)
  • Internal Short-Circuit Current Limiting Protection
  • Thermal Overload Protection
  • –55 to 150°C Operating Temperature Range
    (LM117HV)
  • 0 to 125°C Operating Temperature Range
    (LM317HV)

The LMx17HV is an adjustable 3-terminal positive voltage regulator capable of supplying 1.5 A or more currents over a 1.25-V to 57-V output voltage range. It requires only two external resistors to set the output voltage. The LMx17HV is packaged in standard transistor packages that are easily mounted and handled.

The LMx17HV offers overload protection like current limit, thermal overload protection and safe area protection, which make the device blowout proof. The overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response. The adjustment terminal can be bypassed to achieve very high ripple rejection ratios which are difficult to achieve with standard 3-terminal regulators.

Since the regulator is floating and sees only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input to output differential is not exceeded, or in other words, do not short the output to ground.

By connecting a fixed resistor between the adjustment and output, the LMx17HV can also be used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping the adjustment terminal to ground, which programs the output to 1.25 V where most loads draw little current.

The LMx17HV is an adjustable 3-terminal positive voltage regulator capable of supplying 1.5 A or more currents over a 1.25-V to 57-V output voltage range. It requires only two external resistors to set the output voltage. The LMx17HV is packaged in standard transistor packages that are easily mounted and handled.

The LMx17HV offers overload protection like current limit, thermal overload protection and safe area protection, which make the device blowout proof. The overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response. The adjustment terminal can be bypassed to achieve very high ripple rejection ratios which are difficult to achieve with standard 3-terminal regulators.

Since the regulator is floating and sees only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input to output differential is not exceeded, or in other words, do not short the output to ground.

By connecting a fixed resistor between the adjustment and output, the LMx17HV can also be used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping the adjustment terminal to ground, which programs the output to 1.25 V where most loads draw little current.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMx17HV High Voltage Three-Terminal Adjustable Regulator With Overload Protection datasheet (Rev. D) PDF | HTML 30 Sep 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location