Home Power management Linear & low-dropout (LDO) regulators

LM140QML

ACTIVE

Military Grade 1A Fixed Output Linear Regulator / LDO

Product details

Rating Military Vin (max) (V) 35 Vin (min) (V) 17.6 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5, 12, 15 Noise (µVrms) 40 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 7 Features Current limit, Thermal shutdown Thermal resistance θJA (°C/W) 232 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 2500 Operating temperature range (°C) -55 to 125
Rating Military Vin (max) (V) 35 Vin (min) (V) 17.6 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5, 12, 15 Noise (µVrms) 40 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 7 Features Current limit, Thermal shutdown Thermal resistance θJA (°C/W) 232 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 2500 Operating temperature range (°C) -55 to 125
DIESALE (Y) See data sheet TO-CAN (K) 2 989.0252 mm² 38.938 x 25.4 TO-CAN (NDT) 3 91.6742 mm² 10.03 x 9.14
  • Complete Specifications at 1.0A and 0.5A Loads
  • No External Components
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current-Limiting
  • Output Transistor Safe-Area Compensation

All trademarks are the property of their respective owners.

  • Complete Specifications at 1.0A and 0.5A Loads
  • No External Components
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current-Limiting
  • Output Transistor Safe-Area Compensation

All trademarks are the property of their respective owners.

The monolithic 3-terminal positive voltage regulators employ internal current-limiting, thermal shutdown and safe-area compensation, making them essentially indestructible. If adequate heat sinking is provided, they can deliver over 0.5A output current. They are intended as fixed voltage regulators in a wide range of applications including local (on-card) regulation for elimination of noise and distribution problems associated with single-point regulation. In addition to use as fixed voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents.

Considerable effort was expended to make the entire series of regulators easy to use and minimize the number of external components. It is not necessary to bypass the output, although this does improve transient response. Input bypassing is needed only if the regulator is located far from the filter capacitor of the power supply.

The monolithic 3-terminal positive voltage regulators employ internal current-limiting, thermal shutdown and safe-area compensation, making them essentially indestructible. If adequate heat sinking is provided, they can deliver over 0.5A output current. They are intended as fixed voltage regulators in a wide range of applications including local (on-card) regulation for elimination of noise and distribution problems associated with single-point regulation. In addition to use as fixed voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents.

Considerable effort was expended to make the entire series of regulators easy to use and minimize the number of external components. It is not necessary to bypass the output, although this does improve transient response. Input bypassing is needed only if the regulator is located far from the filter capacitor of the power supply.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet LM140QML Three Terminal Positive Regulators datasheet (Rev. B) 01 May 2013
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Application note AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) 06 May 2013
Application note AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) 06 May 2013
Application note Method For Cal Output Voltage Tolerances in Adj Regs (Rev. A) 05 May 2013
More literature Die D/S LM140KG-12 MD8 Series 3-Terminal Positive Regulators 18 Sep 2012
More literature Die D/S LM140KG-5 MD8 Series 3-Terminal Positive Regulators 18 Sep 2012
Application note Packaging Limits Range of Linear Regulators 08 May 2010
Application note Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 04 Jun 2008
Application note Understanding the Terms and Definitions of LDO Voltage Regulators 21 Oct 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DIESALE (Y)
TO-CAN (K) 2 Ultra Librarian
TO-CAN (NDT) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos