LM25088

ACTIVE

4.5-42V Wide Vin, Current Mode Non-Synchronous Buck Controller

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM25148 ACTIVE 42-V synchronous buck DC/DC controller with ultra-low IQ Improved EMI performance with QFN package and dual random spread spectrum.

Product details

Vin (min) (V) 4.5 Vin (max) (V) 42 Iout (max) (A) 10 Operating temperature range (°C) -40 to 125 Control mode current mode Topology Buck Controller Rating Catalog Vout (min) (V) 1.205 Vout (max) (V) 40 Features Enable, Frequency synchronization Iq (typ) (µA) 3200 Duty cycle (max) (%) 95 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 42 Iout (max) (A) 10 Operating temperature range (°C) -40 to 125 Control mode current mode Topology Buck Controller Rating Catalog Vout (min) (V) 1.205 Vout (max) (V) 40 Features Enable, Frequency synchronization Iq (typ) (µA) 3200 Duty cycle (max) (%) 95 Number of phases 1
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • Emulated current mode control
  • Drives external high-side N-channel MOSFET
  • Ultra-wide input voltage range from 4.5 V to 42 V
  • Low IQ shutdown and standby modes
  • High duty cycle ratio feature for reduced dropout voltage
  • Spread spectrum EMI reduction (LM25088-1)
  • Hiccup timer for overload protection (LM25088-2)
  • Adjustable output voltage from 1.205 V with 1.5% feedback reference accuracy
  • Wide bandwidth error amplifier
  • Single resistor oscillator frequency setting
  • Oscillator synchronization capability
  • Programmable soft start
  • High voltage, low dropout bias regulator
  • Thermal shutdown protection
  • 16-pin HTSSOP package
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • Emulated current mode control
  • Drives external high-side N-channel MOSFET
  • Ultra-wide input voltage range from 4.5 V to 42 V
  • Low IQ shutdown and standby modes
  • High duty cycle ratio feature for reduced dropout voltage
  • Spread spectrum EMI reduction (LM25088-1)
  • Hiccup timer for overload protection (LM25088-2)
  • Adjustable output voltage from 1.205 V with 1.5% feedback reference accuracy
  • Wide bandwidth error amplifier
  • Single resistor oscillator frequency setting
  • Oscillator synchronization capability
  • Programmable soft start
  • High voltage, low dropout bias regulator
  • Thermal shutdown protection
  • 16-pin HTSSOP package

The LM25088 high voltage non-synchronous buck controller features all the necessary functions to implement an efficient, high-voltage buck converter using the minimum number of external components. The LM25088 can be configured to operate over an ultra-wide input voltage range of 4.5 V to 42 V. This easy-to-use controller includes a level-shifted gate driver capable of controlling an external N-channel buck switch. The control method is based on peak current mode control utilizing an emulated current ramp. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage and low output voltage applications. The LM25088 switching frequency is programmable from 50 kHz to 1 MHz.

The LM25088 is available in two versions: The LM25088-1 provides a ±5% frequency dithering function to reduce the conducted and radiated EMI while the LM25088-2 provides a versatile restart timer for overload protection. Additional features include a low dropout bias regulator, tri-level enable input to control shutdown and standby modes, soft start, and oscillator synchronization capability. The device is available in a thermally enhanced HTSSOP-16 pin package.

The LM25088 high voltage non-synchronous buck controller features all the necessary functions to implement an efficient, high-voltage buck converter using the minimum number of external components. The LM25088 can be configured to operate over an ultra-wide input voltage range of 4.5 V to 42 V. This easy-to-use controller includes a level-shifted gate driver capable of controlling an external N-channel buck switch. The control method is based on peak current mode control utilizing an emulated current ramp. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage and low output voltage applications. The LM25088 switching frequency is programmable from 50 kHz to 1 MHz.

The LM25088 is available in two versions: The LM25088-1 provides a ±5% frequency dithering function to reduce the conducted and radiated EMI while the LM25088-2 provides a versatile restart timer for overload protection. Additional features include a low dropout bias regulator, tri-level enable input to control shutdown and standby modes, soft start, and oscillator synchronization capability. The device is available in a thermally enhanced HTSSOP-16 pin package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM25088, LM25088-Q1 Wide Input Range Non-Synchronous Buck Controllers datasheet (Rev. K) PDF | HTML 08 Jun 2022
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Analog Design Journal Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics 21 Jul 2016
EVM User's guide AN-1931 LM25088 Evaluation Board (Rev. D) 26 Apr 2013
Application note Improve Power Converter Reliability Using Hiccup-Mode Current Limiting 11 May 2009
Application note Understanding and Applying Current-Mode Control Theory 19 Aug 2007
Application note Emulatd Cur Mode Cntrl for Buck Regs Using Sample and Hold Technique 21 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM25088MH-1EVAL — LM25088-1 - Wide Vin Non-Synchronous Buck Controller with Dithering Evaluation Module

The LM25088-1 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM25088 controller IC. The LM25088 evaluation board is available in two versions (like the LM25088 controller): the LM25088-1 (...)

User guide: PDF
Evaluation board

LM25088MH-2EVAL — LM25088-2 - Wide Vin Non-Synchronous Buck Controller with Hiccup Mode Restart EVM

The LM25088-2 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM5088 controller IC. The LM5088 evaluation board is available in two versions (like the LM25088 controller): the LM25088-1 (...)

User guide: PDF
Simulation model

LM25088 PSpice Average Model

SNVM388.ZIP (49 KB) - PSpice Model
Simulation model

LM25088 TINA-TI LINE TRANSIENT Reference Design

SNVM571.TSC (93 KB) - TINA-TI Reference Design
Simulation model

LM25088 TINA-TI LOAD TRANSIENT Reference Design

SNVM569.TSC (95 KB) - TINA-TI Reference Design
Simulation model

LM25088 TINA-TI STARTUP Reference Design

SNVM567.TSC (121 KB) - TINA-TI Reference Design
Simulation model

LM25088 TINA-TI STEADY STATE Reference Design

SNVM568.TSC (134 KB) - TINA-TI Reference Design
Simulation model

LM25088 TINA-TI Transient Spice Model

SNVM570.ZIP (13 KB) - TINA-TI Spice Model
Simulation model

LM25088 Unencrypted PSpice Average Model

SNVM866.ZIP (1 KB) - PSpice Model
Calculation tool

LM25088-5088QUICK-CALC — LM(2)5088 Quick Start Calculator

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos