LM2611

ACTIVE

1.4MHz Cuk Converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology CuK, Inverting Type Converter Vin (min) (V) 2.7 Vin (max) (V) 14 Switching frequency (min) (kHz) 1400 Switching frequency (max) (kHz) 1400 Features Light Load Efficiency Vout (min) (V) -32 Vout (max) (V) -1.23 Iq (typ) (µA) 1800 Switch current limit (typ) (A) 1.2
Rating Catalog Operating temperature range (°C) -40 to 125 Topology CuK, Inverting Type Converter Vin (min) (V) 2.7 Vin (max) (V) 14 Switching frequency (min) (kHz) 1400 Switching frequency (max) (kHz) 1400 Features Light Load Efficiency Vout (min) (V) -32 Vout (max) (V) -1.23 Iq (typ) (µA) 1800 Switch current limit (typ) (A) 1.2
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 1.4-MHz Switching Frequency
  • Low RDS(ON) DMOS FET
  • 1-mVp-p Output Ripple
  • –5 V at 300 mA From 5-V Input
  • Better Regulation Than a Charge Pump
  • Uses Tiny Capacitors and Inductors
  • Wide Input Range: 2.7 V to 14 V
  • Low Shutdown Current: <1 µA
  • 5-Pin SOT-23 Package
  • 1.4-MHz Switching Frequency
  • Low RDS(ON) DMOS FET
  • 1-mVp-p Output Ripple
  • –5 V at 300 mA From 5-V Input
  • Better Regulation Than a Charge Pump
  • Uses Tiny Capacitors and Inductors
  • Wide Input Range: 2.7 V to 14 V
  • Low Shutdown Current: <1 µA
  • 5-Pin SOT-23 Package

The LM2611 is a current mode, PWM inverting switching regulator. Operating from a 2.7-V to 4-V supply, it is capable of producing a regulated negative output voltage of up to &ndash(36 VIN(MAX)). The LM2611 utilizes an input and output inductor, which enables low voltage ripple and RMS current on both the input and the output. With a switching frequency of 1.4 MHz, the inductors and output capacitor can be physically small and low cost. High efficiency is achieved through the use of a low RDS(ON) FET.

The LM2611 features a shutdown pin, which can be activated when the part is not needed to lower the Iq and save battery life. A negative feedback (NFB) pin provides a simple method of setting the output voltage, using just two resistors. Cycle-by-cycle current limiting and internal compensation further simplify the use of the LM2611.

The LM2611 is available as a small 5-pin, SOT-23 package and comes in two grades. Grade A has a 1.2-A current limit and 0.5-Ω RDS(ON), and Grade B has a 0.9-A current limit and 0.7-Ω RDS(ON).

The LM2611 is a current mode, PWM inverting switching regulator. Operating from a 2.7-V to 4-V supply, it is capable of producing a regulated negative output voltage of up to &ndash(36 VIN(MAX)). The LM2611 utilizes an input and output inductor, which enables low voltage ripple and RMS current on both the input and the output. With a switching frequency of 1.4 MHz, the inductors and output capacitor can be physically small and low cost. High efficiency is achieved through the use of a low RDS(ON) FET.

The LM2611 features a shutdown pin, which can be activated when the part is not needed to lower the Iq and save battery life. A negative feedback (NFB) pin provides a simple method of setting the output voltage, using just two resistors. Cycle-by-cycle current limiting and internal compensation further simplify the use of the LM2611.

The LM2611 is available as a small 5-pin, SOT-23 package and comes in two grades. Grade A has a 1.2-A current limit and 0.5-Ω RDS(ON), and Grade B has a 0.9-A current limit and 0.7-Ω RDS(ON).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM2611 1.4-MHz Cuk Converter datasheet (Rev. J) PDF | HTML 31 Dec 2015
User guide AN-1203 LM2611 Demoboard (Rev. B) 24 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2611EVAL — 1.4MHz Cuk Converter

1.4MHz Cuk Converter

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos