LM2650

ACTIVE

Synchronous Step-Down DC/DC Converter

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS563211 ACTIVE 4.2-V to 18-V, 3-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 Higher efficiency with lower external component count in a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 75 Switching frequency (max) (kHz) 105 Features Frequency synchronization Control mode Voltage mode Vout (min) (V) 1.5 Vout (max) (V) 16 Iq (typ) (µA) 4000 Duty cycle (max) (%) 97
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 75 Switching frequency (max) (kHz) 105 Features Frequency synchronization Control mode Voltage mode Vout (min) (V) 1.5 Vout (max) (V) 16 Iq (typ) (µA) 4000 Duty cycle (max) (%) 97
SOIC (DW) 24 159.65 mm² 15.5 x 10.3
  • Ultra High Efficiencies (95% possible)
  • High Efficiency Over a 3A to Milliamperes Load Range
  • Synchronous Switching of Internal NMOS Power FETs
  • Wide Input Voltage Range (4.5V to 18V)
  • Output Voltage Adjustable from 1.5V to 16V
  • Automatic Low-Power Sleep Mode
  • Logic-Controlled Micropower Shutdown (IQSD ≤ 25 µA)
  • Frequency Adjustable up to 300 kHz
  • Frequency Synchronization with External Signal
  • Programmable Soft-Start
  • Short-Circuit Current Limiting
  • Thermal Shutdown
  • Available in 24-lead Small-Outline Package
  • Ultra High Efficiencies (95% possible)
  • High Efficiency Over a 3A to Milliamperes Load Range
  • Synchronous Switching of Internal NMOS Power FETs
  • Wide Input Voltage Range (4.5V to 18V)
  • Output Voltage Adjustable from 1.5V to 16V
  • Automatic Low-Power Sleep Mode
  • Logic-Controlled Micropower Shutdown (IQSD ≤ 25 µA)
  • Frequency Adjustable up to 300 kHz
  • Frequency Synchronization with External Signal
  • Programmable Soft-Start
  • Short-Circuit Current Limiting
  • Thermal Shutdown
  • Available in 24-lead Small-Outline Package

The LM2650 is a step-down DC/DC converter featuring high efficiency over a 3A to milliamperes load range. This feature makes the LM2650 an ideal fit in battery-powered applications that demand long battery life in both run and standby modes.

The LM2650 also features a logic-controlled shutdown mode in which it draws at most 25μA from the input power supply.

The LM2650 employs a fixed-frequency pulse-width modulation (PWM) and synchronous rectification to achieve very high efficiencies. In many applications, efficiencies reach 95%+ for loads around 1A and exceed 90% for moderate to heavy loads from 0.2A to 2A.

A low-power hysteretic or "sleep" mode keeps efficiencies high at light loads. The LM2650 enters and exits sleep mode automatically as the load crosses "sleep in" and "sleep out" thresholds. The LM2650 provides nodes for programming both thresholds via external resistors. A logic input allows the user to override the automatic sleep feature and keep the LM2650 in PWM mode regardless of the load level.

An optional soft-start feature limits current surges from the input power supply at start up and provides a simple means of sequencing multiple power supplies.

The LM2650 is a step-down DC/DC converter featuring high efficiency over a 3A to milliamperes load range. This feature makes the LM2650 an ideal fit in battery-powered applications that demand long battery life in both run and standby modes.

The LM2650 also features a logic-controlled shutdown mode in which it draws at most 25μA from the input power supply.

The LM2650 employs a fixed-frequency pulse-width modulation (PWM) and synchronous rectification to achieve very high efficiencies. In many applications, efficiencies reach 95%+ for loads around 1A and exceed 90% for moderate to heavy loads from 0.2A to 2A.

A low-power hysteretic or "sleep" mode keeps efficiencies high at light loads. The LM2650 enters and exits sleep mode automatically as the load crosses "sleep in" and "sleep out" thresholds. The LM2650 provides nodes for programming both thresholds via external resistors. A logic input allows the user to override the automatic sleep feature and keep the LM2650 in PWM mode regardless of the load level.

An optional soft-start feature limits current surges from the input power supply at start up and provides a simple means of sequencing multiple power supplies.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM2650 Synchronous Step-Down DC/DC Converter datasheet (Rev. C) 03 Apr 2013
Application note AN-1071 Information About the LM2650 Evaluation Board Rev. 1 (Rev. D) 29 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos