LM2662

ACTIVE

200mA switched capacitor voltage converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.2 Vin (min) (V) 1.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 27.5 Switching frequency (max) (kHz) 75 Features Unregulated Vout (min) (V) -5.5 Vout (max) (V) 11 Iq (typ) (µA) 1300
Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.2 Vin (min) (V) 1.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 27.5 Switching frequency (max) (kHz) 75 Features Unregulated Vout (min) (V) -5.5 Vout (max) (V) 11 Iq (typ) (µA) 1300
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Inverts or Doubles Input Supply Voltage
  • 3.5-Ω Typical Output Resistance
  • 86% Typical Conversion Efficiency at 200 mA
  • (LM2662) Selectable Oscillator Frequency:
    20 kHz/150 kHz
  • (LM2663) Low Current Shutdown Mode
  • Inverts or Doubles Input Supply Voltage
  • 3.5-Ω Typical Output Resistance
  • 86% Typical Conversion Efficiency at 200 mA
  • (LM2662) Selectable Oscillator Frequency:
    20 kHz/150 kHz
  • (LM2663) Low Current Shutdown Mode

The LM2662/LM2663 CMOS charge-pump voltage converter inverts a positive voltage in the range of 1.5 V to 5.5 V to the corresponding negative voltage. The LM2662/LM2663 uses two low cost capacitors to provide 200 mA of output current without the cost, size, and EMI related to inductor based converters. With an operating current of only 300 µA and operating efficiency greater than 90% at most loads, the LM2662/LM2663 provides ideal performance for battery powered systems. The LM2662/LM2663 may also be used as a positive voltage doubler.

The oscillator frequency can be lowered by adding an external capacitor to the OSC pin. Also, the OSC pin may be used to drive the LM2662/LM2663 with an external clock. For LM2662, a frequency control (FC) pin selects the oscillator frequency of 20 kHz or 150 kHz. For LM2663, an external shutdown (SD) pin replaces the FC pin. The SD pin can be used to disable the device and reduce the quiescent current to 10 µA. The oscillator frequency for LM2663 is 150 kHz.

The LM2662/LM2663 CMOS charge-pump voltage converter inverts a positive voltage in the range of 1.5 V to 5.5 V to the corresponding negative voltage. The LM2662/LM2663 uses two low cost capacitors to provide 200 mA of output current without the cost, size, and EMI related to inductor based converters. With an operating current of only 300 µA and operating efficiency greater than 90% at most loads, the LM2662/LM2663 provides ideal performance for battery powered systems. The LM2662/LM2663 may also be used as a positive voltage doubler.

The oscillator frequency can be lowered by adding an external capacitor to the OSC pin. Also, the OSC pin may be used to drive the LM2662/LM2663 with an external clock. For LM2662, a frequency control (FC) pin selects the oscillator frequency of 20 kHz or 150 kHz. For LM2663, an external shutdown (SD) pin replaces the FC pin. The SD pin can be used to disable the device and reduce the quiescent current to 10 µA. The oscillator frequency for LM2663 is 150 kHz.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM266x Switched Capacitor Voltage Converter datasheet (Rev. E) PDF | HTML 31 Oct 2014
More literature Die D/S LM2662 MDC Switched Capacitor Voltage Converter 20 Sep 2012
Application note Using the LM2660 and LP2986 to Generate a Regulated Negative Output Voltage 21 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos