LM2695

ACTIVE

High Voltage (30V, 1.25A) Step Down Switching Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLVM13620 ACTIVE 3.6-V to 36-V input, 1-V to 6-V output, 2-A step-down module in 4-mm x 6-mm x 1.8-mm package Save board space, simplify design and speed time to market with an integrated-inductor power module.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1.25 Vin (min) (V) 8 Vin (max) (V) 30 Switching frequency (min) (kHz) 45 Switching frequency (max) (kHz) 750 Features Enable, Over Current Protection, UVLO Fixed Control mode Constant on-time (COT) Vout (min) (V) 2.5 Vout (max) (V) 24 Iq (typ) (µA) 1700 Duty cycle (max) (%) 94
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1.25 Vin (min) (V) 8 Vin (max) (V) 30 Switching frequency (min) (kHz) 45 Switching frequency (max) (kHz) 750 Features Enable, Over Current Protection, UVLO Fixed Control mode Constant on-time (COT) Vout (min) (V) 2.5 Vout (max) (V) 24 Iq (typ) (µA) 1700 Duty cycle (max) (%) 94
HTSSOP (PWP) 14 32 mm² 5 x 6.4 WSON (DPR) 10 16 mm² 4 x 4
  • Integrated 33V, N-Channel Buck Switch
  • Integrated Start-Up Regulator
  • Input Voltage Range: 8V to 30V
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Operating Frequency Remains Constant with Load Current and Input Voltage
  • Maximum Duty Cycle Limited During Start-Up
  • Adjustable Output Voltage
  • Valley Current Limit At 1.25A
  • Precision Internal Reference
  • Low Bias Current
  • Highly Efficient Operation
  • Thermal Shutdown

Package

  • 10-Pin WSON (4 mm x 4 mm)
  • 14-Pin HTSSOP
  • Exposed Thermal Pad For Improved Heat Dissipation

All trademarks are the property of their respective owners.

Typical Applications

  • High Efficiency Point-Of-Load (POL) Regulator
  • Non-Isolated Telecommunication Buck Regulator
  • Secondary High Voltage Post Regulator
  • Integrated 33V, N-Channel Buck Switch
  • Integrated Start-Up Regulator
  • Input Voltage Range: 8V to 30V
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Operating Frequency Remains Constant with Load Current and Input Voltage
  • Maximum Duty Cycle Limited During Start-Up
  • Adjustable Output Voltage
  • Valley Current Limit At 1.25A
  • Precision Internal Reference
  • Low Bias Current
  • Highly Efficient Operation
  • Thermal Shutdown

Package

  • 10-Pin WSON (4 mm x 4 mm)
  • 14-Pin HTSSOP
  • Exposed Thermal Pad For Improved Heat Dissipation

All trademarks are the property of their respective owners.

Typical Applications

  • High Efficiency Point-Of-Load (POL) Regulator
  • Non-Isolated Telecommunication Buck Regulator
  • Secondary High Voltage Post Regulator

The LM2695 Step Down Switching Regulator features all of the functions needed to implement a low cost, efficient, buck bias regulator capable of supplying 1.25A to the load. This buck regulator contains a 33V N-Channel Buck Switch, and is available in the thermally enhanced WSON-10 and HTSSOP-14 packages. The hysteretic regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The current limit detection is set at 1.25A. Additional features include: VCC under-voltage lockout, thermal shutdown, gate drive under-voltage lockout, and maximum duty cycle limiter.

The LM2695 Step Down Switching Regulator features all of the functions needed to implement a low cost, efficient, buck bias regulator capable of supplying 1.25A to the load. This buck regulator contains a 33V N-Channel Buck Switch, and is available in the thermally enhanced WSON-10 and HTSSOP-14 packages. The hysteretic regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The current limit detection is set at 1.25A. Additional features include: VCC under-voltage lockout, thermal shutdown, gate drive under-voltage lockout, and maximum duty cycle limiter.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM2695 High Voltage (30V, 1.25A) Step Down Switching Regulator datasheet (Rev. A) 03 Apr 2013
EVM User's guide AN-1444 LM2695 Evaluation Board (Rev. A) 24 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian
WSON (DPR) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos