LM2734Z-Q1

ACTIVE

3 to 20 V input, 1 A, high frequency automotive step-down converter with light load efficiency

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 3 Vin (max) (V) 20 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 3600 Features Enable, Light Load Efficiency, Pre-Bias Start-Up Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 18 Iq (typ) (µA) 1700 Duty cycle (max) (%) 85
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 3 Vin (max) (V) 20 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 3600 Features Enable, Light Load Efficiency, Pre-Bias Start-Up Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 18 Iq (typ) (µA) 1700 Duty cycle (max) (%) 85
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8 WSON (NGG) 6 9 mm² 3 x 3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • 6-pin SOT Package, or 6-Pin WSON Package
  • 3.0-V to 20-V Input Voltage Range
  • 0.8-V to 18-V Output Voltage Range
  • 1-A Output Current
  • 3-MHz Switching Frequency
  • 300-mΩ NMOS Switch
  • 30-nA Shutdown Current
  • 0.8-V, 2% Internal Voltage Reference
  • Internal Soft-Start
  • Current-Mode, PWM Operation
  • Thermal Shutdown
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • 6-pin SOT Package, or 6-Pin WSON Package
  • 3.0-V to 20-V Input Voltage Range
  • 0.8-V to 18-V Output Voltage Range
  • 1-A Output Current
  • 3-MHz Switching Frequency
  • 300-mΩ NMOS Switch
  • 30-nA Shutdown Current
  • 0.8-V, 2% Internal Voltage Reference
  • Internal Soft-Start
  • Current-Mode, PWM Operation
  • Thermal Shutdown

The LM2734Z regulator is a monolithic, high-frequency, PWM step-down DC–DC converter assembled in a thick 6-pin SOT and a WSON non-pullback package. The device provides all the active functions to provide local DC–DC conversion with fast transient response and accurate regulation in the smallest possible PCB area.

With a minimum of external components and online design support through WEBENCH™, the LM2734Z is easy to use. The ability to drive 1-A loads with an internal 300-mΩ NMOS switch using state-of-the-art 0.5-µm BiCMOS technology results in the best power density available. The world class control circuitry allows for ON-times as low as 13 ns, thus supporting exceptionally high-frequency conversion over the entire 3-V to 20-V input operating range down to the minimum output voltage of 0.8 V. Switching frequency is internally set to 3 MHz, allowing the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is very high, efficiencies up to 85% are easy to achieve. External shutdown is included, featuring an ultra-low standby current of 30 nA. The LM2734Z uses current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.

The LM2734Z regulator is a monolithic, high-frequency, PWM step-down DC–DC converter assembled in a thick 6-pin SOT and a WSON non-pullback package. The device provides all the active functions to provide local DC–DC conversion with fast transient response and accurate regulation in the smallest possible PCB area.

With a minimum of external components and online design support through WEBENCH™, the LM2734Z is easy to use. The ability to drive 1-A loads with an internal 300-mΩ NMOS switch using state-of-the-art 0.5-µm BiCMOS technology results in the best power density available. The world class control circuitry allows for ON-times as low as 13 ns, thus supporting exceptionally high-frequency conversion over the entire 3-V to 20-V input operating range down to the minimum output voltage of 0.8 V. Switching frequency is internally set to 3 MHz, allowing the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is very high, efficiencies up to 85% are easy to achieve. External shutdown is included, featuring an ultra-low standby current of 30 nA. The LM2734Z uses current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM2734Z/-Q1 Thin SOT 1-A Load Step-Down DC-DC Regulator datasheet (Rev. F) PDF | HTML 06 Jan 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2734ZEVAL — Thin SOT23 1A Load Step-Down DC-DC Regulator Evaluation Module

The LM2734 demo board is configured to convert 5V input to 1.8V output at 1A load current using the LM2734X 1.6MHz or the LM2734Y 550kHz step down DC-DC regulator. The tiny low profile thin SOT23 package allows the demo board to be manufactured using less than 1 square inch of a 4-layer printed (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian
WSON (NGG) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos