LM3495

ACTIVE

2.9-V to 18-V, emulated peak current mode buck controller

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS546A24A ACTIVE 2.95-V to 18-V, stackable 10-A synchronous SWIFT™ buck converter with pin-strapping and PMBus Upgraded PMBus and faster switching frequency.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Controller Iout (max) (A) 10 Vin (min) (V) 2.9 Vin (max) (V) 18 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1500 Features Enable, Frequency synchronization, Tracking Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 1800 Duty cycle (max) (%) 94
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Controller Iout (max) (A) 10 Vin (min) (V) 2.9 Vin (max) (V) 18 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1500 Features Enable, Frequency synchronization, Tracking Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 1800 Duty cycle (max) (%) 94
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Input Voltage from 2.9V to 18V
  • Output Voltage Adjustable from 0.6V to 5.5V
  • Feedback Accuracy: ±1%
  • Low-Side Sensing, Programmable Current Limit without Sense Resistor
  • Input Under Voltage Lockout
  • Hiccup Mode Current Limit Protection Eliminates Thermal Runaway During Fault Conditions
  • Internal Soft Start with Tracking Capability
  • 200 kHz to 1.5 MHz Switching Frequency, Synchronizable
  • On-Chip Gate Drivers
  • Soft Output Discharge During Shutdown
  • Startup into Output Pre-Bias
  • Operation from a Single Input Rail
  • Adaptive Duty Cycle Limit
  • TSSOP-16 Package

All trademarks are the property of their respective owners.

  • Input Voltage from 2.9V to 18V
  • Output Voltage Adjustable from 0.6V to 5.5V
  • Feedback Accuracy: ±1%
  • Low-Side Sensing, Programmable Current Limit without Sense Resistor
  • Input Under Voltage Lockout
  • Hiccup Mode Current Limit Protection Eliminates Thermal Runaway During Fault Conditions
  • Internal Soft Start with Tracking Capability
  • 200 kHz to 1.5 MHz Switching Frequency, Synchronizable
  • On-Chip Gate Drivers
  • Soft Output Discharge During Shutdown
  • Startup into Output Pre-Bias
  • Operation from a Single Input Rail
  • Adaptive Duty Cycle Limit
  • TSSOP-16 Package

All trademarks are the property of their respective owners.

The LM3495 is a PWM buck regulator which implements a unique emulated peak current mode control. This control method eliminates the switching noise which typically limits current mode operation at extremely short duty cycles and high operating frequency. The switching frequency is programmable between 200 kHz and 1.5 MHz, and can also be synchronized to an external clock. The LM3495 is also very fault tolerant with both switch node short, hiccup mode, and adaptive duty cycle limit protection. A 0.6V 1% reference and glitch free pre-biased start-up ensure the most demanding digital loads operate reliably. Internal soft start and the ability to track the output of another supply make the LM3495 versatile and efficient.

The LM3495 is a PWM buck regulator which implements a unique emulated peak current mode control. This control method eliminates the switching noise which typically limits current mode operation at extremely short duty cycles and high operating frequency. The switching frequency is programmable between 200 kHz and 1.5 MHz, and can also be synchronized to an external clock. The LM3495 is also very fault tolerant with both switch node short, hiccup mode, and adaptive duty cycle limit protection. A 0.6V 1% reference and glitch free pre-biased start-up ensure the most demanding digital loads operate reliably. Internal soft start and the ability to track the output of another supply make the LM3495 versatile and efficient.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM3495 Emulated Peak Current Mode Buck Controller for Low Output Voltage datasheet (Rev. F) 04 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​