LM3687

ACTIVE

Step-down DC-DC converter with integrated low dropout regulator and startup mode

Product details

Processor supplier Generic Processor name Generic Regulated outputs (#) 2 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 0.7 Vin (max) (V) 5.5 Vout (min) (V) 1.5 Vout (max) (V) 1.8 Iout (max) (A) 0.75 Configurability Factory programmable Features Automatic PFM/PWM mode switching Rating Catalog Operating temperature range (°C) -30 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.01 Switching frequency (max) (kHz) 2300 Shutdown current (ISD) (typ) (µA) 0.1 Switching frequency (typ) (kHz) 1800
Processor supplier Generic Processor name Generic Regulated outputs (#) 2 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 0.7 Vin (max) (V) 5.5 Vout (min) (V) 1.5 Vout (max) (V) 1.8 Iout (max) (A) 0.75 Configurability Factory programmable Features Automatic PFM/PWM mode switching Rating Catalog Operating temperature range (°C) -30 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.01 Switching frequency (max) (kHz) 2300 Shutdown current (ISD) (typ) (µA) 0.1 Switching frequency (typ) (kHz) 1800
DSBGA (YZR) 9 3.0625 mm² 1.75 x 1.75

    DC-DC Converter:

  • 750mA Maximum Load Capability
  • 1.8MHz PWM Fixed Switching Frequency (Typ.)
  • Automatic PFM/PWM Mode Switching
  • 27µA typ. Quiescent Current
  • Internal Synchronous Rectification for High Efficiency
  • Internal Soft Start
  • Dual Rail Linear Regulator:

  • Startup Mode
  • Load Transients < 25mVpeak Typ.
  • Line Transients < 1mVpeak Typ.
  • Very Low Dropout Voltage: 82mV Typ. at 350mA Load Current
  • 0.7V ≤ VIN_LIN ≤ 4.5V
  • 10µA Typical IQ from VIN_LIN
  • 350mA Maximum Load Capability
  • Combined Common Features:

  • 65µA typical Quiescent Current from VBATT if Both Regulators are Enabled
  • 750mA Maximum Combined Load Capability in Post Regulation Setup (DC-DC 400mA + Linear Regulator 350mA)
  • 1100mA Maximum Total Load Capability in Independent Mode of Operation (DC-DC: 750mA, Linear Regulator: 350mA)
  • Operates from a Single Li-Ion Cell or 3 Cell NiMH/NiCd Batteries
  • Only Four Tiny Surface-Mount External Components Required (One Inductor, Three Ceramic Capacitors)
  • Small 9-Bump DSBGA Package
  • Over-Temperature, Current Overload and Under-Voltage Protection

All trademarks are the property of their respective owners.

    DC-DC Converter:

  • 750mA Maximum Load Capability
  • 1.8MHz PWM Fixed Switching Frequency (Typ.)
  • Automatic PFM/PWM Mode Switching
  • 27µA typ. Quiescent Current
  • Internal Synchronous Rectification for High Efficiency
  • Internal Soft Start
  • Dual Rail Linear Regulator:

  • Startup Mode
  • Load Transients < 25mVpeak Typ.
  • Line Transients < 1mVpeak Typ.
  • Very Low Dropout Voltage: 82mV Typ. at 350mA Load Current
  • 0.7V ≤ VIN_LIN ≤ 4.5V
  • 10µA Typical IQ from VIN_LIN
  • 350mA Maximum Load Capability
  • Combined Common Features:

  • 65µA typical Quiescent Current from VBATT if Both Regulators are Enabled
  • 750mA Maximum Combined Load Capability in Post Regulation Setup (DC-DC 400mA + Linear Regulator 350mA)
  • 1100mA Maximum Total Load Capability in Independent Mode of Operation (DC-DC: 750mA, Linear Regulator: 350mA)
  • Operates from a Single Li-Ion Cell or 3 Cell NiMH/NiCd Batteries
  • Only Four Tiny Surface-Mount External Components Required (One Inductor, Three Ceramic Capacitors)
  • Small 9-Bump DSBGA Package
  • Over-Temperature, Current Overload and Under-Voltage Protection

All trademarks are the property of their respective owners.

The LM3687 is a step-down DC-DC converter with an integrated low dropout Linear Regulator optimized for powering ultra-low voltage circuits from a single Li-Ion cell or 3 cell NiMH/NiCd batteries. It provides a dual output with fixed output voltages and combined load current up to 750mA in post regulation mode or 1100mA in independent mode of operation, over an input voltage range from 2.7V to 5.5V. There are several different fixed output voltage combinations available (refer to ).

The Linear Regulator being driven from the fixed output voltage of the buck converter (post regulation) translates to high efficiency.

The device offers superior features and performance for mobile phones and similar portable applications with complex power management systems. Automatic intelligent switching between PWM low-noise and PFM low-current mode offers improved efficiency over the full load current range. During full-power operation, a fixed-frequency 1.8MHz (typ.) PWM mode drives loads from ~80mA to 750mA max. Hysteretic PFM mode extends the battery life through reduction of the quiescent current during light loads and system standby.

The LM3687 also features internal protection against over-temperature, current overload and under-voltage conditions.

Two enable pins allow the separate operation of either the DC-DC or the Linear Regulator alone or both. If the power input voltage for the Linear Regulator VIN_LIN is not sufficiently high (e.g. the DC-DC converter is not enabled or starting up) a startup LDO supplies the Linear Regulator Output from VBATT for 50mA rated load current (Startup Mode). If VIN_LIN is at the required voltage level, the startup LDO is deactivated and the main regulator provides 350mA output current. In shutdown mode (Enable pins pulled low) the device turns off and reduces battery consumption to 0.1µA (typ.).

The LM3687 is available in a tiny, lead-free (NO PB) 9-bump DSBGA package. A high switching frequency of 1.8MHz (typ.) allows the use of tiny surface-mount components. Only four external components -one inductor and three ceramic capacitors- are required.

The LM3687 is a step-down DC-DC converter with an integrated low dropout Linear Regulator optimized for powering ultra-low voltage circuits from a single Li-Ion cell or 3 cell NiMH/NiCd batteries. It provides a dual output with fixed output voltages and combined load current up to 750mA in post regulation mode or 1100mA in independent mode of operation, over an input voltage range from 2.7V to 5.5V. There are several different fixed output voltage combinations available (refer to ).

The Linear Regulator being driven from the fixed output voltage of the buck converter (post regulation) translates to high efficiency.

The device offers superior features and performance for mobile phones and similar portable applications with complex power management systems. Automatic intelligent switching between PWM low-noise and PFM low-current mode offers improved efficiency over the full load current range. During full-power operation, a fixed-frequency 1.8MHz (typ.) PWM mode drives loads from ~80mA to 750mA max. Hysteretic PFM mode extends the battery life through reduction of the quiescent current during light loads and system standby.

The LM3687 also features internal protection against over-temperature, current overload and under-voltage conditions.

Two enable pins allow the separate operation of either the DC-DC or the Linear Regulator alone or both. If the power input voltage for the Linear Regulator VIN_LIN is not sufficiently high (e.g. the DC-DC converter is not enabled or starting up) a startup LDO supplies the Linear Regulator Output from VBATT for 50mA rated load current (Startup Mode). If VIN_LIN is at the required voltage level, the startup LDO is deactivated and the main regulator provides 350mA output current. In shutdown mode (Enable pins pulled low) the device turns off and reduces battery consumption to 0.1µA (typ.).

The LM3687 is available in a tiny, lead-free (NO PB) 9-bump DSBGA package. A high switching frequency of 1.8MHz (typ.) allows the use of tiny surface-mount components. Only four external components -one inductor and three ceramic capacitors- are required.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Step-Down DC-DC Converter with Integrated Low Dropout Regulator and Startup Mode datasheet (Rev. B) 02 May 2013
EVM User's guide AN-1647 LM3687 Evaluation Board (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos