LM3S608
Stellaris LM3S Microcontroller
Similar functionality to the compared device
LM3S608
-
32-bit ARM® Cortex™-M3 50-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Memory Protection Unit (MPU), and Thumb-2 instruction set
-
Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller
-
32 KB single-cycle flash and 8 KB single-cycle SRAM
-
5-28 GPIOs (depending on configuration) with programmable control for GPIO interrupts and pad configuration
-
ARM FiRM-compliant Watchdog Timer ; plus three General-Purpose Timer Modules (GPTM), each of which provides two 16-bit timers/counters and can be configured to operate independently
-
10-bit Analog-to-Digital Converter (ADC) with eight analog input channels and a sample rate of 500 thousand samples/second
-
Two fully programmable 16C550-type UARTs
-
Synchronous Serial Interface (SSI), supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces
-
Inter-Integrated Circuit (I2C) Interface, providing Standard (100 Kbps) and Fast (400 Kbps) transmission and support for sending and receiving data as either a master or a slave
-
One integrated analog comparator configurable for output to initiate an ADC sample sequence, drive an output pin or generate an interrupt
-
Industrial and extended temperature RoHS-compliant 48-pin LQFP and 48-pin QFN package
The Stellaris® LM3S608 microcontroller is based on the ARM® Cortex™-M3 controller core operating at up to 50 MHz, with 32 kB flash and 8 kB SRAM. The LM3S608 also features real-time industrial connectivity, with an SSI / SPI controller, an I2C interface, and 2 UARTs. The microcontroller also features intelligent analog capability, including 1 analog comparators and 8 channels of highly accurate 10-bit analog-to-digital conversion - with the ability to sample at speeds of 500K samples per second. Finally, the LM3S608 microcontroller provides a 24-bit systick timer, 3 32-bit or 6 16-bit general-purpose timers, a watchdog timer, a low drop-out voltage regulator so that only one supply voltage is required, brown-out reset, power-on reset controller, and up to 28 GPIOs.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Stellaris LM3S608 Microcontroller Data Sheet datasheet (Rev. I) | 15 Jul 2014 | |
* | Errata | Stellaris LM3S Sandstorm-, Fury-, and DustDevil-Class Microcontrollers Errata | 26 Jun 2014 | |
* | Errata | ARM Cortex-M3 Errata (r1p0) | 24 Oct 2008 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location