14-pin (PWP) package image

LM48100QMHE/NOPB ACTIVE

1.3-W, mono, analog input Class-AB audio amplifier with output fault detection

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM48100QMHX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
LM48100QMH/NOPB ACTIVE
Package qty | Carrier 94 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 14
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the LM48100Q-Q1

  • Output Fault Detection
  • I2C Volume and Mode Control
  • Input Mixer and Multiplexer
  • High PSRR
  • Individual 32-Step Volume Control
  • Short Circuit and Thermal Protection
  • Advanced Click-and-Pop Suppression
  • Low-Power Shutdown Mode
  • Available in 14-Pin HTSSOP Package
  • Key Specifications:
    • Output Power at VDD = 5 V, RL = 8 Ω,
      THD+N ≤ 1% 1.3 W (Typical)
    • Quiescent Power Supply Current at 5 V,
      6 mA (Typical)
    • PSRR at 1 kHz 74 dB (Typical)
    • Shutdown current 0.01 µA (Typical)

Description for the LM48100Q-Q1

The LM48100Q-Q1 is a single supply, mono, bridge-tied load amplifier with I2C volume control, ideal for automotive applications. A comprehensive output fault detection system senses the load conditions, protecting the device during short circuit events, as well as detecting open circuit conditions.

Operating from a single 5-V supply, the LM48100Q-Q1 delivers 1.3 W of continuous output power to an 8 Ω load with < 1% THD+N. Flexible power supply requirements allow operation from 3 V to 5.5 V. High power supply rejection ratio (PSRR), 74 dB at 1 kHz, allows the device to operate in noisy environments without additional power supply conditioning.

The LM48100Q-Q1 features dual audio inputs that can be mixed/multiplexed to the device output. Each input path has its own independent, 32-step volume control. The mixer, volume control and device mode select are controlled through an I2C compatible interface. An open drain FAULT output indicates when a fault has occurred. Comprehensive output short circuit and thermal overload protection prevent the device from being damaged during a fault condition.

A low power shutdown mode reduces supply current consumption to 0.01 µA. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM48100Q-Q1 is available in an 14-pin HTSSOP PowerPAD™ IC package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM48100QMHX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
LM48100QMH/NOPB ACTIVE
Package qty | Carrier 94 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more