10-pin (DGS) package image

LM4911MM/NOPB ACTIVE

40-mW, stereo headphone amplifier with selectable capacitive coupled or OCL output

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGS) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the LM4911

  • OCL or capacitively coupled outputs (patent pending)
  • External gain-setting capability
  • Available in space-saving MSOP and LD packages
  • Ultra low current shutdown mode
  • Mute mode allows fast turn-on (1ms) with less than 1mV change on outputs
  • 2V - 5.5V operation
  • Ultra low noise
  • LM4911QMM is an Automotive Grade product that is AE-Q100 grade 2 qualified.

  • Description for the LM4911

    The LM4911/LM4911Q is an stereo audio power amplifier capable of delivering 40mW per channel of continuous average power into a 16Ω load or 25mW per channel into a 32Ω load at 1% THD+N from a 3V power supply.

    Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4911/LM4911Q does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems. In addition, the LM4911/LM4911Q may be configured for either single-ended capacitively coupled outputs or for OCL outputs (patent pending).

    The LM4911/LM4911Q features a low-power consumption shutdown mode and a power mute mode that allows for faster turn on time with less than 1mV voltage change at outputs on release. Additionally, the LM4911/LM4911Q features an internal thermal shutdown protection mechanism.

    The LM4911/LM4911Q is unity gain stable and may be configured with external gain-setting resistors.

    A Q-grade version is available for automotive applications. It is AEC-Q100 grade 2 qualified and packaged in a 10–pin MSOP package (LM4911QMM).


    Key Specifications

    PSRR at 217Hz and 1kHz

    65dB (typ)

    Output Power at 1kHz with VDD = 2.4V,

    1% THD+N into a 16Ω load

    25mW (typ)

    Output Power at 1kHz with VDD = 3V,

    1% THD+N into a 16Ω load

    40mW (typ)

    Shutdown Current

    2.0µA (max)

    Output Voltage change on release from

    Shutdown VDD = 2.4V, RL = 16Ω (C-Coupled)

    1mV (max)

    Mute Current

    100µA (max)


    Pricing

    Qty Price
    +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more