20-pin (YZR) package image

LM4921ITL/NOPB ACTIVE

16-bit stereo DAC with 50-mW stereo headphone amp & volume control

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM4921ITLX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM4921 information

Packaging information

Package | Pins DSBGA (YZR) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the LM4921

  • 16-Bit Resolution Stereo DAC
  • I2S Digital Audio Data Serial Interface
  • SPI Serial Interface (Control Register)
  • Volume Control (32 steps; 1.5 dB Increments)
  • Up to 50mW/Channel Stereo Headphone Amplifier
  • Zero Crossing Detection for Silent Attenuation Steps
  • 2.6VDC to 5.0VDC Digital Supply Voltage Range
  • 2.6VDC to 5.5VDC Analog Supply Voltage Range (See )
  • Unity-Gain Stable Headphone Amplifiers
  • Available in the 20-bump DSBGA Package

Key Specifications

  • PSRR at 217Hz, A/DVDD = 3V: 52dB (typ)
  • POUT at AVDD = 3.0V, 32Ω
    • < 0.05% THD: 13mW (typ)
    • < 0.05% THD: 26mW (typ)
  • Supply Voltage Range
    • DVDD: 2,6V to 5.0V
    • AVDD: (See ) 2.6V to 5.5V
  • Shutdown Current: 1µA (typ)

All trademarks are the property of their respective owners.

Description for the LM4921

The LM4921 combines a 16-bit resolution stereo I2S input digital-to-analog converter (DAC) with a stereo headphone audio power amplifier. It is primarily designed for demanding applications in mobile phones and other portable communication device applications. The LM4921 features an I2S serial interface for the digital audio information and a 16-bit SPI serial interface for internal register control and communication. With AVDD and DVDD = 3.0VDC and driving a 32Ω single-ended load to a 26mWRMS output level the distortion (THD+N) of the LM4921 will be less than 0.5%. The LM4921 also features a programmable 32-step digital volume control accessed through an SPI interface.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. It is, therefore, ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4921 features a low-power consumption shutdown mode, and also has an internal thermal shutdown protection mechanism.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM4921ITLX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more