8-pin (NGU) package image

LM5017SD/NOPB ACTIVE

7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5017SDX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (NGU) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM5017

  • Wide 7.5-V to 100-V input range
  • Integrated 100-V high-side and low-side switches
  • No schottky required
  • Constant on-time control
  • No loop compensation required
  • Ultra-fast transient response
  • Nearly constant operating frequency
  • Intelligent peak current limit
  • Adjustable output voltage from 1.225 V
  • Precision 2% feedback reference
  • Frequency adjustable to 1 MHz
  • Adjustable undervoltage lockout (UVLO)
  • Remote shutdown
  • Thermal shutdown
  • Packages:
    • WSON-8
    • SO PowerPAD™-8
  • Create a custom regulator design using WEBENCH Power Designer

Description for the LM5017

The LM5017 is a 100-V, 600-mA synchronous stepdown regulator with integrated high side and low side MOSFETs. The constant on-time (COT) control scheme employed in the LM5017 requires no loop compensation, provides excellent transient response, and enables very high step-down ratios. The on-time varies inversely with the input voltage resulting in nearly constant frequency over the input voltage range. A high voltage startup regulator provides bias power for internal operation of the IC and for integrated gate drivers.

A peak current limit circuit protects against overload conditions. The undervoltage lockout (UVLO) circuit allows the input undervoltage threshold and hysteresis to be independently programmed. Other protection features include thermal shutdown and bias supply undervoltage lockout (VCC UVLO).

The LM5017 device is available in WSON-8 and HSOP PowerPAD-8 plastic packages.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM5017SDX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more