LM5116WG

ACTIVE

100V Wide Vin Synchronous Buck Controller

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
LM5146 ACTIVE 100-V synchronous buck DC/DC controller with wide duty-cycle range Smaller device footprint optimized for EMI requirements.

Product details

Vin (min) (V) 6 Vin (max) (V) 100 Iout (max) (A) 20 Operating temperature range (°C) -40 to 125 Control mode current mode Topology Buck Rating Catalog Vout (min) (V) 1.215 Vout (max) (V) 80 Features Enable, Frequency synchronization, Light Load Efficiency Iq (typ) (µA) 4600 Duty cycle (max) (%) 98 Number of phases 1
Vin (min) (V) 6 Vin (max) (V) 100 Iout (max) (A) 20 Operating temperature range (°C) -40 to 125 Control mode current mode Topology Buck Rating Catalog Vout (min) (V) 1.215 Vout (max) (V) 80 Features Enable, Frequency synchronization, Light Load Efficiency Iq (typ) (µA) 4600 Duty cycle (max) (%) 98 Number of phases 1
CFP (NAR) 20 99.290124 mm² 13.716 x 7.239
  • Hermetic Package for Harsh Operating Environments
  • Emulated Peak Current Mode
  • Wide Operating Range up to 100V
  • Low IQ Shutdown (< 10 µA)
  • Drives Standard or Logic Level MOSFETs
  • Robust 3.5A Peak Gate Drive
  • Free-Run or Synchronous Operation to 1 MHz
  • Optional Diode Emulation Mode
  • Programmable Output from 1.215V to 80V
  • Precision 1.5% Voltage Reference
  • Programmable Current Limit
  • Programmable Soft-Start
  • Programmable Line Under-Voltage Lockout
  • Automatic Switch to External Bias Supply
  • CPGA-20 with No Thermal Shutdown

All trademarks are the property of their respective owners.

  • Hermetic Package for Harsh Operating Environments
  • Emulated Peak Current Mode
  • Wide Operating Range up to 100V
  • Low IQ Shutdown (< 10 µA)
  • Drives Standard or Logic Level MOSFETs
  • Robust 3.5A Peak Gate Drive
  • Free-Run or Synchronous Operation to 1 MHz
  • Optional Diode Emulation Mode
  • Programmable Output from 1.215V to 80V
  • Precision 1.5% Voltage Reference
  • Programmable Current Limit
  • Programmable Soft-Start
  • Programmable Line Under-Voltage Lockout
  • Automatic Switch to External Bias Supply
  • CPGA-20 with No Thermal Shutdown

All trademarks are the property of their respective owners.

The LM5116WG is a synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line feed-forward, cycle by cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications. The operating frequency is programmable from 50 kHz to 1 MHz. The LM5116WG drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A low quiescent current shutdown disables the controller and consumes less than 10 µA of total input current. Additional features include a high voltage bias regulator, automatic switch-over to external bias for improved efficiency, frequency synchronization, cycle by cycle current limit and adjustable line under-voltage lockout. The device is available in a CPGA-20 high temperature ceramic package with the thermal shutdown feature disabled.

The LM5116WG is a synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line feed-forward, cycle by cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications. The operating frequency is programmable from 50 kHz to 1 MHz. The LM5116WG drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A low quiescent current shutdown disables the controller and consumes less than 10 µA of total input current. Additional features include a high voltage bias regulator, automatic switch-over to external bias for improved efficiency, frequency synchronization, cycle by cycle current limit and adjustable line under-voltage lockout. The device is available in a CPGA-20 high temperature ceramic package with the thermal shutdown feature disabled.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM5116WG Wide Range Synchronous Buck Controller datasheet (Rev. D) 17 Mar 2013
EVM User's guide AN-1596 LM5116 Evaluation Board (Rev. C) 24 Apr 2013
EVM User's guide AN-1713 LM5116-12 Evaluation Board (Rev. A) 24 Apr 2013
Application note Minimizing FET Losses For a High Input Rail Buck Converter (Rev. A) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

LM5116-5116WG-25116DESIGN-CALC — LM(2)5116/WG Quick Start Component Calculator

Welcome to the LM5116, LM5116WG and LM25116 Quickstart Design Tool. This standalone tool assists the power supply engineer with the design of a DC/DC buck regulator based on a synchronous buck controller from this product family. As such, the user can expeditiously arrive at an optimized design to (...)
Package Pins CAD symbols, footprints & 3D models
CFP (NAR) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos