LM5146

ACTIVE

100-V synchronous buck DC/DC controller with wide duty-cycle range

Product details

Vin (min) (V) 5.5 Vin (max) (V) 100 Iout (max) (A) 20 Operating temperature range (°C) -40 to 150 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 60 Features Adjustable current limit, Enable, Frequency synchronization, Load Disconnect, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 1800 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
Vin (min) (V) 5.5 Vin (max) (V) 100 Iout (max) (A) 20 Operating temperature range (°C) -40 to 150 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 60 Features Adjustable current limit, Enable, Frequency synchronization, Load Disconnect, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 1800 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
VQFN (RGY) 20 15.75 mm² 4.5 x 3.5
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC controller
    • Wide input voltage range of 5.5 V to 100 V
    • 150°C maximum junction temperature
    • 0.8-V reference with ±1% feedback accuracy
    • Adjustable output voltage from 0.8 V to 60 V
    • 40-ns tON(min) for high VIN / VOUT ratio
    • 140-ns tOFF(min) for low dropout
    • Lossless RDS(on) or shunt current sensing
    • Optimized for CISPR 11 and CISPR 32 Class B EMI requirements
  • Switching frequency from 100 kHz to 1 MHz
    • SYNC in and SYNC out capability
    • Selectable diode emulation or FPWM
  • 7.5-V gate drivers for standard VTH MOSFETs
    • 14-ns adaptive dead-time control
    • 2.3-A source and 3.5-A sink capability
  • Fast line and load transient response
    • Voltage-mode control with line feedforward
    • High gain-bandwidth error amplifier
  • Inherent protection features for robust design
    • Adjustable output voltage soft start
    • Hiccup-mode overcurrent protection
    • Input UVLO with hysteresis
    • VCC and gate-drive UVLO protection
    • Precision enable input and open-drain PGOOD indicator for sequencing and control
    • Thermal shutdown protection with hysteresis
  • 20-pin VQFN package with wettable flanks
  • Create a custom design using the LM5146 with WEBENCH Power Designer
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC controller
    • Wide input voltage range of 5.5 V to 100 V
    • 150°C maximum junction temperature
    • 0.8-V reference with ±1% feedback accuracy
    • Adjustable output voltage from 0.8 V to 60 V
    • 40-ns tON(min) for high VIN / VOUT ratio
    • 140-ns tOFF(min) for low dropout
    • Lossless RDS(on) or shunt current sensing
    • Optimized for CISPR 11 and CISPR 32 Class B EMI requirements
  • Switching frequency from 100 kHz to 1 MHz
    • SYNC in and SYNC out capability
    • Selectable diode emulation or FPWM
  • 7.5-V gate drivers for standard VTH MOSFETs
    • 14-ns adaptive dead-time control
    • 2.3-A source and 3.5-A sink capability
  • Fast line and load transient response
    • Voltage-mode control with line feedforward
    • High gain-bandwidth error amplifier
  • Inherent protection features for robust design
    • Adjustable output voltage soft start
    • Hiccup-mode overcurrent protection
    • Input UVLO with hysteresis
    • VCC and gate-drive UVLO protection
    • Precision enable input and open-drain PGOOD indicator for sequencing and control
    • Thermal shutdown protection with hysteresis
  • 20-pin VQFN package with wettable flanks
  • Create a custom design using the LM5146 with WEBENCH Power Designer

The LM5146 100-V synchronous buck controller regulates from a high input voltage source or from an input rail subject to high-voltage transients, minimizing the need for external surge suppression components. A high-side switch minimum on-time of 40 ns gives large step-down ratios, enabling the direct step-down conversion from a 48-V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM5146 continues to operate during input voltage dips as low as 5.5 V, at nearly 100% duty cycle if needed, making it an excellent choice for high-performance industrial controls, robotics, datacom, and RF applications.

Forced-PWM (FPWM) operation eliminates switching frequency variation to minimize EMI, while user-selectable diode emulation lowers current consumption at light-load conditions. The adjustable switching frequency as high as 1 MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

The LM5146 100-V synchronous buck controller regulates from a high input voltage source or from an input rail subject to high-voltage transients, minimizing the need for external surge suppression components. A high-side switch minimum on-time of 40 ns gives large step-down ratios, enabling the direct step-down conversion from a 48-V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM5146 continues to operate during input voltage dips as low as 5.5 V, at nearly 100% duty cycle if needed, making it an excellent choice for high-performance industrial controls, robotics, datacom, and RF applications.

Forced-PWM (FPWM) operation eliminates switching frequency variation to minimize EMI, while user-selectable diode emulation lowers current consumption at light-load conditions. The adjustable switching frequency as high as 1 MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM5145 ACTIVE 75V Synchronous Buck Controller With Wide Input Voltage and Duty Cycle Ranges Pin-to-pin, lower input voltage
LM5145-Q1 ACTIVE Automotive 75-V synchronous buck DC/DC controller with wide duty-cycle range Pin-to-pin, automotive qualified, lower input voltage
LM5146-Q1 ACTIVE Automotive 100-V synchronous buck DC/DC controller with wide duty-cycle range Pin-to-pin, automotive version of LM5146

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet LM5146 100-V Synchronous Buck DC/DC Controller With Wide Duty Cycle Range datasheet (Rev. A) PDF | HTML 23 Jun 2021
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Functional safety information LM5146 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 23 Jun 2021
E-book An Engineer’s Guide to Low EMI in DC/DC Regulators 21 Apr 2021
EVM User's guide LM5146-Q1EVM User's Guide 10 Aug 2018
White paper An overview of radiated EMI specifications for power supplies 05 Jun 2018
White paper An overview of conducted EMI specifications for power supplies 01 Feb 2018
Application brief Improve DC/DC Regulator EMI for Free with Optimized Power Stage Layout 13 Nov 2017
EVM User's guide LM5145EVM-HD-20A High Density Evaluation Module (Rev. A) 07 Jun 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos