LM5164-Q1
6-V to 100-V input, 1-A synchronous DC-DC buck converter with ultra-low IQ
LM5164-Q1
- AEC-Q100-qualified for automotive applications
- Device temperature grade 1: –40°C to +125°C, ambient temperature range
- Designed for reliable and rugged applications
- Wide input voltage range of 6V to 100V
- Junction temperature range: –40°C to +150°C
- Fixed 3ms internal soft-start timer
- Peak and valley current-limit protection
- Input UVLO and thermal shutdown protection
- Optimized for ultra-low EMI requirements
- Suited for scalable automotive power supplies
- Low minimum on- and off-times of 50ns
- Adjustable switching frequency up to 1MHz
- Diode emulation for high light-load efficiency
- 10.5µA no-load input quiescent current
- 3µA shutdown quiescent current
- Integration reduces design size and cost
- COT mode control architecture
- Integrated 0.725Ω NFET buck switch
- Integrated 0.34Ω NFET synchronous rectifier eliminates external Schottky diode
- 1.2V internal voltage reference
- No loop compensation components
- Internal VCC bias regulator and boot diode
- Create a custom regulator design using WEBENCH power designer
The LM5164-Q1 synchronous buck converter is designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on-time of 50ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM5164-Q1 operates during input voltage dips as low as 6V, at nearly 100% duty cycle if needed, making the device an excellent choice for high-performance 48V battery automotive applications and MHEV/EV systems.
With integrated high-side and low-side power MOSFETs, the LM5164-Q1 delivers up to 1A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. Additional features of the LM5164-Q1 include ultra-low IQ and diode emulation mode operation for high light-load efficiency, innovative peak and valley overcurrent protection, integrated VCC bias supply and bootstrap diode, precision enable and input UVLO, and thermal shutdown protection with automatic recovery. An open-drain PGOOD indicator provides sequencing, fault reporting, and output voltage monitoring.
The LM5164-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in a 8-pin SO PowerPAD™ package. The device 1.27mm pin pitch provides adequate spacing for high-voltage applications.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5164-Q1EVM — Synchronous step-down converter evaluation module
PLC010935BP — PLC010935BP BoosterPack™ plug-in module for solar power line communication reference design
The PLC010935BP booster pack™ plug-in module is the orderable version of the TIDA-010935 reference design. This booster pack plug-in module pairs with the MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU to enable powerline communication (PLC) using the UART to PLC THVD8000 (...)
LM5163-LM5164DESIGN-CALC — LM5163 and LM5164 converter quickstart design tool
DRV3255-Q1-EVM-DESIGN — DRV3255-Q1 evaluation module restriction
Supported products & hardware
Products
BLDC drivers
AC/DC & DC/DC converters (integrated FET)
Multi-channel ICs (PMICs)
DRV3255-Q1-SAFETY-DOCS — DRV3255-Q1 safety documentation
Supported products & hardware
Products
BLDC drivers
AC/DC & DC/DC converters (integrated FET)
Multi-channel ICs (PMICs)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HSOIC (DDA) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.