8-pin (D) package image

LM6172IMX/NOPB ACTIVE

Dual High Speed, Low Power, Low Distortion Voltage Feedback Amplifiers

ACTIVE Custom reel may be available
Same as: LM6172IMX/NOPB.B, LM6172IMX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM6172IM/NOPB OBSOLETE
Package qty | Carrier 95 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn | NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the LM6172

  • Typical values unless otherwise noted
  • Easy-to-use voltage-feedback topology
  • High slew rate: 3000V/µs
  • Wide unity-gain bandwidth: 100MHz
  • Low supply current: 2.3mA/channel
  • High output current: 50mA/channel
  • Specified operation: ±15V and ±5V

Description for the LM6172

The LM6172 is a dual, high-speed voltage-feedback amplifier. The device is unity-gain stable and provides excellent dc and ac performance. With a 100MHz unity-gain bandwidth, 3000V/µs slew rate, and 50mA of output current per channel, the LM6172 offers high performance in dual amplifiers, yet only consumes 2.3mA of supply current per channel.

The LM6172 operates on ±15V power supplies for systems requiring large voltage swings, such as ADSL, scanners and ultrasound equipment. The device is also specified for ±5‑V power supplies for low-voltage applications, such as portable video systems.

The LM6172 is built with TI’s advanced complementary bipolar process. See the LM6171 data sheet for a single amplifier with these same features.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM6172IM/NOPB OBSOLETE
Package qty | Carrier 95 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more