Packaging information
Package | Pins CDIP (NAB) | 8 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 40 | TUBE |
Features for the LM6172QML-SP
High Dose Rate |
300 krad(Si) |
ELDRS Free |
100 krad(Si) |
Description for the LM6172QML-SP
The LM6172 is a dual high speed voltage feedback amplifier. It is unity-gain stable and provides excellent DC and AC performance. With 100MHz unity-gain bandwidth, 3000V/μs slew rate and 50mA of output current per channel, the LM6172 offers high performance in dual amplifiers; yet it only consumes 2.3mA of supply current each channel.
The LM6172 operates on ±15V power supply for systems requiring large voltage swings, such as ADSL, scanners and ultrasound equipment. It is also specified at ±5V power supply for low voltage applications such as portable video systems.
The LM6172 is built with National's advanced VIP III (Vertically Integrated PNP) complementary bipolar process.