8-pin (DGK) package image

LM7332MME/NOPB OBSOLETE

Dual, 32-V, 19-MHz operational amplifier

OBSOLETE custom-reels CUSTOM Custom reel may be available
LM7332MME/NOPB is no longer in production
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
OPA2994IDGKR ACTIVE Dual, 32V, 24MHz RRIO high-output-current (125mA) op amp with unlimited capacitance load drive Higher GBW (25 MHz), faster slew rate (18 V/µs), lower offset (1.5 mV), lower noise (12 nV/√Hz)
LM7332MMX/NOPB ACTIVE Dual, 32-V, 19-MHz operational amplifier Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM7332MMX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
LM7332MM/NOPB OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM7332 information

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the LM7332

  • VS = ±15 V, TA = 25°C, Typical Values Unless
    Specified
  • Wide Supply Voltage Range 2.5 V to 32 V
  • Wide Input Common Mode Voltage 0.3 V Beyond
    Rails
  • Output Short Circuit Current > 100 mA
  • High Output Current (1 V from Rails) ±70 mA
  • GBWP 21 MHz
  • Slew Rate 15.2 V/µs
  • Capacitive Load Tolerance Unlimited
  • Total Supply Current 2 mA
  • Temperature Range –40°C to +125°C
  • Tested at –40°C, +125°C,
    and +25°C at 5 V, ±5 V, ±15 V

Description for the LM7332

The LM7332 device is a dual rail-to-rail input and output amplifier with a wide operating temperature range (–40°C to +125°C) that meets the needs of automotive, industrial, and power supply applications. The LM7332 has an output current of 100 mA, which is higher than that of most monolithic operational amplifiers. Circuit designs with high output current requirements often require discrete transistors because many operational amplifiers have low current output. The LM7332 has enough current output to drive many loads directly, saving the cost and space of the discrete transistors.

The exceptionally wide operating supply voltage range of 2.5 V to 32 V alleviates any concerns over functionality under extreme conditions and offers flexibility of use in a multitude of applications. Most parameters of this device are insensitive to power supply variations; this design enhancement is another step in simplifying usage. Greater than rail-to-rail input common mode voltage range allows operation in many applications, including high-side and low-side sensing, without exceeding the input range.

The LM7332 can drive unlimited capacitive loads without oscillations.

The LM7332 is offered in the 8-pin VSSOP and SOIC packages.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM7332MMX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
LM7332MM/NOPB OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more