LM748QML

ACTIVE

Military-grade, single, 40-V operational amplifier with external frequency compensation

Product details

Number of channels 1 Rail-to-rail No GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 2.8 Vn at 1 kHz (typ) (nV√Hz) 23 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 500000 CMRR (typ) (dB) 80 Iout (typ) (A) 0.025 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) -3 Output swing headroom (to negative supply) (typ) (V) 1 Output swing headroom (to positive supply) (typ) (V) -1
Number of channels 1 Rail-to-rail No GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 2.8 Vn at 1 kHz (typ) (nV√Hz) 23 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 500000 CMRR (typ) (dB) 80 Iout (typ) (A) 0.025 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) -3 Output swing headroom (to negative supply) (typ) (V) 1 Output swing headroom (to positive supply) (typ) (V) -1
TO-CAN (LMC) 8 80.2816 mm² 8.96 x 8.96
  • Frequency Compensation with a Single 30 pF Capacitor
  • Operation from ±5V to Operation from ±20V
  • Continuous Short-Circuit Protection
  • Operation as a Comparator with Differential Inputs as High as ±30V
  • No Latch-Up when Common Mode Range is Exceeded
  • Same Pin Configuration as the LM101

All trademarks are the property of their respective owners.

  • Frequency Compensation with a Single 30 pF Capacitor
  • Operation from ±5V to Operation from ±20V
  • Continuous Short-Circuit Protection
  • Operation as a Comparator with Differential Inputs as High as ±30V
  • No Latch-Up when Common Mode Range is Exceeded
  • Same Pin Configuration as the LM101

All trademarks are the property of their respective owners.

The LM748 is a general purpose operational amplifier with external frequency compensation.

The unity-gain compensation specified makes the circuit stable for all feedback configurations, even with capacitive loads. It is possible to optimize compensation for best high frequency performance at any gain. As a comparator, the output can be clamped at any desired level to make it compatible with logic circuits.

The LM748 is specified for operation over the −55°C to +125°C military temperature range.

The LM748 is a general purpose operational amplifier with external frequency compensation.

The unity-gain compensation specified makes the circuit stable for all feedback configurations, even with capacitive loads. It is possible to optimize compensation for best high frequency performance at any gain. As a comparator, the output can be clamped at any desired level to make it compatible with logic circuits.

The LM748 is specified for operation over the −55°C to +125°C military temperature range.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM748QML Operational Amplifier datasheet (Rev. A) 26 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​