LM7800

ACTIVE

1.5-A, 30-V, linear voltage regulator

Product details

Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 30 Vin (min) (V) 7.5 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5, 12, 15 Noise (µVrms) 40 Iq (typ) (mA) 6 Thermal resistance θJA (°C/W) 24 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 48 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) 0 to 125
Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 30 Vin (min) (V) 7.5 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5, 12, 15 Noise (µVrms) 40 Iq (typ) (mA) 6 Thermal resistance θJA (°C/W) 24 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 48 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) 0 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 TO-220 (NDE) 3 46.5328 mm² 10.16 x 4.58 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • Output Current up to 1.5 A
  • Available in Fixed 5-V, 12-V, and 15-V Options
  • Output Voltage Tolerances of ±2% at TJ = 25°C (LM340A)
  • Line Regulation of 0.01% / V of at 1-A Load (LM340A)
  • Load Regulation of 0.3% / A (LM340A)
  • Internal Thermal Overload, Short-Circuit and SOA Protection
  • Available in Space-Saving SOT-223 Package
  • Output Capacitance Not Required for Stability
  • Output Current up to 1.5 A
  • Available in Fixed 5-V, 12-V, and 15-V Options
  • Output Voltage Tolerances of ±2% at TJ = 25°C (LM340A)
  • Line Regulation of 0.01% / V of at 1-A Load (LM340A)
  • Load Regulation of 0.3% / A (LM340A)
  • Internal Thermal Overload, Short-Circuit and SOA Protection
  • Available in Space-Saving SOT-223 Package
  • Output Capacitance Not Required for Stability

The LM340 and LM7805 Family monolithic 3-terminal positive voltage regulators employ internal current-limiting, thermal shutdown and safe-area compensation, making them essentially indestructible. If adequate heat sinking is provided, they can deliver over 1.5-A output current. They are intended as fixed voltage regulators in a wide range of applications including local (on-card) regulation for elimination of noise and distribution problems associated with single-point regulation. In addition to use as fixed voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents.

Considerable effort was expended to make the entire series of regulators easy to use and minimize the number of external components. It is not necessary to bypass the output, although this does improve transient response. Input bypassing is needed only if the regulator is located far from the filter capacitor of the power supply.

LM7805 is also available in a higher accuracy and better performance version (LM340A). Refer to LM340A specifications in the LM340A Electrical Characterisitcs table.

The LM340 and LM7805 Family monolithic 3-terminal positive voltage regulators employ internal current-limiting, thermal shutdown and safe-area compensation, making them essentially indestructible. If adequate heat sinking is provided, they can deliver over 1.5-A output current. They are intended as fixed voltage regulators in a wide range of applications including local (on-card) regulation for elimination of noise and distribution problems associated with single-point regulation. In addition to use as fixed voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents.

Considerable effort was expended to make the entire series of regulators easy to use and minimize the number of external components. It is not necessary to bypass the output, although this does improve transient response. Input bypassing is needed only if the regulator is located far from the filter capacitor of the power supply.

LM7805 is also available in a higher accuracy and better performance version (LM340A). Refer to LM340A specifications in the LM340A Electrical Characterisitcs table.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM317 ACTIVE 1.5-A, 40-V, adjustable linear voltage regulator Similar functionality with adjustable output

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM340, LM340A and LM7805 Family Wide VIN 1.5-A Fixed Voltage Regulators datasheet (Rev. L) PDF | HTML 29 Sep 2016
Application note AN-182 Improving Power Supply Reliability with IC Power Regulators (Rev. B) 05 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCY) 4 Ultra Librarian
TO-220 (NDE) 3 Ultra Librarian
TO-263 (KTT) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos