24-pin (PW) package image

LM81BIMTX-3/NOPB ACTIVE

Local temp sensor, fan control, hardware and 6 power supply voltage monitors

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM81BIMT-3/NOPB OBSOLETE
Package qty | Carrier 61 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the LM81

  • Temperature Sensing
  • 6 Positive Voltage Inputs with Scaling Resistors to Monitor
    +5V, +12V, +3.3V, +2.5V, Vccp Power Supplies Directly
  • 8-Bit DAC Output for Controlling Fan Speed
  • 2 Fan Speed Monitoring Inputs
  • Chassis Intrusion Detector Input
  • WATCHDOG Comparison of all Monitored Values
  • SMBus 1.0 (LM81C) and 1.1 (LM81B) Serial Bus
    Interface Compatibility
  • LM81B has Improved Voltage Monitoring Accuracy
  • VID0-VID4 Monitoring Inputs

Key Specifications

  • Voltage Monitoring Error: +2% or ±1.2% (max)
  • Temperature Error
    • −40˚C to +125˚C ± 3˚C (max)
  • Supply Voltage Range: 2.8V to 3.8V
  • Supply Current: 0.4 mA (typ)
  • ADC and DAC Resolution: 8 Bits
  • Temperature Resolution: 0.5°C

All trademarks are the property of their respective owners.

Description for the LM81

The LM81 is a highly integrated data acquisition system for hardware monitoring of servers, Personal Computers, or virtually any microprocessor-based system. In a PC, the LM81 can be used to monitor power supply voltages, temperatures, and fan speeds. Actual values for these inputs can be read at any time. Programmable WATCHDOG limits in the LM81 activate a fully programmable and maskable interrupt system with two outputs (INT and T_CRIT_). The LM81 has an on-chip digital output temperature sensor with 9-bit or 12-bit resolution, a 6 analog input ADC with 8-bit resolution and an 8-bit DAC. Two fan tachometer outputs can be measured with the LM81’s FAN1 and FAN2 inputs. The DAC, with a 0 to 1.25V output voltage range, can be used for fan speed control. Additional inputs are provided for Chassis Intrusion detection circuits, and VID monitor inputs. The LM81 has a Serial Bus interface that is compatible with SMBus. Serial Bus Timing Diagram

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM81BIMT-3/NOPB OBSOLETE
Package qty | Carrier 61 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more