LM9036Q-Q1

ACTIVE

Automotive 50-mA, off-battery (40-V), low-IQ, low-dropout voltage regulator

Product details

Output options Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 140 Rating Automotive Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 140 Rating Automotive Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • AEC-Q100 Grade 1 Qualified (-40°C to 125°C)
  • Ultra Low Ground Pin Current (IGND ≤ 25µA for IOUT = 0.1mA)
  • Fixed 5V, 3.3V, 50mA Output
  • Output Tolerance ±5% Over Line, Load, and Temperature
  • Dropout Voltage Typically 200mV @ IOUT = 50mA
  • −45V Reverse Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • 40V Operating Voltage Limit

All trademarks are the property of their respective owners.

  • AEC-Q100 Grade 1 Qualified (-40°C to 125°C)
  • Ultra Low Ground Pin Current (IGND ≤ 25µA for IOUT = 0.1mA)
  • Fixed 5V, 3.3V, 50mA Output
  • Output Tolerance ±5% Over Line, Load, and Temperature
  • Dropout Voltage Typically 200mV @ IOUT = 50mA
  • −45V Reverse Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • 40V Operating Voltage Limit

All trademarks are the property of their respective owners.

The LM9036Q ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. With less than 25µA Ground Pin current at a 0.1mA load, the LM9036Q is ideally suited for automotive and other battery operated systems. The LM9036Q retains all of the features that are common to low dropout regulators including a low dropout PNP pass device, short circuit protection, reverse battery protection, and thermal shutdown. The LM9036Q has a 40V maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±5% output voltage tolerance over the entire output current, input voltage, and temperature range.

The LM9036Q ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. With less than 25µA Ground Pin current at a 0.1mA load, the LM9036Q is ideally suited for automotive and other battery operated systems. The LM9036Q retains all of the features that are common to low dropout regulators including a low dropout PNP pass device, short circuit protection, reverse battery protection, and thermal shutdown. The LM9036Q has a 40V maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±5% output voltage tolerance over the entire output current, input voltage, and temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM9036Q Ultra-Low Quiescent Current Voltage Regulator datasheet (Rev. B) 25 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8702-Q1EVM — DRV8702-Q1 Automotive Brushed DC Motor Gate Driver Evaluation Module

The DRV8702-Q1EVM (evaluation module) serves as an evaluation kit to demonstrade TI's DRV8702-Q1 H-bridge gate driver. An MSP430G2553 is used to control the duty cycle and direction of the motor, while also monitoring the motor current reported from the DRV8702-Q1. The power stage is created using (...)
User guide: PDF
Not available on TI.com
Evaluation board

DRV8702D-Q1EVM — DRV8702D-Q1 Automotive Half-Bridge Brushed DC Motor Gate Driver Evaluation Module

The DRV8702D-Q1EVM (evaluation module) serves as an evaluation kit to demonstrate TI's DRV8702D-Q1 Half-bridge gate driver. An MSP430G2553 is used to control the duty cycle and direction of the motor, while also monitoring the motor current reported from the DRV8702D-Q1. The power stage is created (...)
User guide: PDF
Not available on TI.com
Evaluation board

DRV8703-Q1EVM — DRV8703-Q1 Automotive Brushed DC Gate Driver Evaluation Module

The DRV8703-Q1EVM (evaluation module) serves as an evaluation kit to demonstrade TI's DRV8703-Q1 H-bridge gate driver. An MSP430G2553 is used to control the duty cycle and direction of the motor, while also monitoring the motor current reported from the DRV8703-Q1. The power stage is created using (...)
User guide: PDF
Not available on TI.com
Evaluation board

DRV8703D-Q1EVM — DRV8703D-Q1 Automotive Half-Bridge Brushed DC Motor Gate Driver With SPI Evaluation Module

The DRV8703D-Q1EVM (evaluation module) serves as an evaluation kit to demonstrate TI's DRV8703D-Q1 Half-bridge gate driver. An MSP430G2553 is used to control the duty cycle and direction of the motor, while also monitoring the motor current reported from the DRV8703D-Q1. The power stage is created (...)
User guide: PDF
Not available on TI.com
Evaluation board

DRV8873H-Q1EVM — Automotive 10A H-Bridge Motor Driver with Hardware Interface and Integrated Current Sensing EVM

The DRV8873 is an integrated driver for industrial and automotive applications. With 10 A peak current capability and 4.5-38V voltage range, this device supports a wide range of applications.

PH/EN or PWM interface allows simple interfacing to controller circuits while also allowing independent (...)

User guide: PDF
Not available on TI.com
Evaluation board

DRV8873S-Q1EVM — Automotive 10A H-Bridge Motor Driver with SPI Interface and Integrated Current Sensing EVM

The DRV8873 is an integrated driver for industrial and automotive applications. With 10 A peak current capability and 4.5-38V voltage range, this device supports a wide range of applications. PH/EN or PWM interface allows simple interfacing to controller circuits while also allowing independent (...)
User guide: PDF
Not available on TI.com
Reference designs

TIDA-00795 — Automotive Precision eFuse Reference Design

Fuses are used in many products to avoid current surges and the damage that overcurrent may cause. The traditional fuses used in the Automotive space are low in accuracy and response time. The TIDA-00795 Automotive Precision eFuse reference design is a replacement to the traditional fuse offering (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos