Packaging information
Package | Pins CDIP (NAB) | 8 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 40 | TUBE |
Features for the LMC6482QML
- Rail-to-Rail Input Common-Mode Voltage Range (Ensured Over Temperature)
- Rail-to-Rail Output Swing (within 20mV of supply rail, 100KΩ load)
- Ensured 5V and 15V Performance
- Excellent CMRR and PSRR: 82dB
- Ultra Low Input Current: 20fA
- High Voltage Gain (RL = 500KΩ): 130dB
- Specified for 2KΩ and 600Ω loads
(Typical unless otherwise noted)
All trademarks are the property of their respective owners.
Description for the LMC6482QML
The LMC6482 provides a common-mode range that extends to both supply rails. This rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes it unique among rail-to-rail input amplifiers.
It is ideal for systems, such as data acquisition, that require a large input signal range. The LMC6482 is also an excellent upgrade for circuits using limited common-mode range amplifiers such as the TLC272 and TLC277.
Maximum dynamic signal range is assured in low voltage and single supply systems by the LMC6482's rail-to-rail output swing. The LMC6482's rail-to-rail output swing is ensured for loads down to 600Ω.
Ensured low voltage characteristics and low power dissipation make the LMC6482 especially well-suited for battery-operated systems.
See the LMC6484 data sheet for a Quad CMOS operational amplifier with these same features.