8-pin (D) package image

LMC6772BIM/NOPB OBSOLETE

Dual low-power, 15V comparator with open-drain output

LMC6772BIM/NOPB is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LMC6772BIMX/NOPB ACTIVE Dual low-power, 15V comparator with open-drain output Replacement
TLV1822DR ACTIVE Dual, micropower high-voltage open-drain comparator

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMC6772BIMX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LMC6772 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 95 | TUBE

Features for the LMC6772

    (Typical Unless Otherwise Noted)

  • Low Power Consumption (Max):  IS = 10 μA/comp
  • Wide Range of Supply Voltages: 2.7V to 15V
  • Rail-to-Rail Input Common Mode Voltage Range
  • Open Drain Output
  • Short Circuit Protection: 40 mA
  • Propagation Delay (@VS = 5V, 100 mV Overdrive): 5 μs
  • LMC6772Q is AEC-Q Qualified
  • LMC6772Q has −40°C to 125°C Temperature Range

All trademarks are the property of their respective owners.

Description for the LMC6772

The LMC6772 is an ultra low power dual comparator with a maximum 10 μA/comparator power supply current. It is designed to operate over a wide range of supply voltages, with a minimum supply voltage of 2.7V.

The common mode voltage range of the LMC6772 exceeds both the positive and negative supply rails, a significant advantage in single supply applications. The open drain output of the LMC6772 allows for wired-OR configurations. The open drain output also offers the advantage of allowing the output to be pulled to any voltage rail up to 15V, regardless of the supply voltage of the LMC6772.

The LMC6772 is targeted for systems where low power consumption is the critical parameter. Ensured operation at supply voltages of 2.7V and rail-to-rail performance makes this comparator ideal for battery-powered applications.

Refer to the LMC6762 datasheet for a push-pull output stage version of this device.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMC6772BIMX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more