5-pin (DBV) package image

LMC7101AIM5X/NOPB ACTIVE

Single, 15.5-V, 1.1-MHz operational amplifier

ACTIVE Custom reel may be available
Same as: LMC7101AIM5X/NOPB.B, LMC7101AIM5X/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMC7101AIM5/NOPB UNKNOWN Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn | NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the LMC7101

  • Tiny 5-Pin SOT-23 package saves space; typical circuit layouts take half the space of 8-pin SOIC designs
  • Specified for 2.7V, 3V, 5V, and 15V supplies
  • Typical supply current 0.5mA at 5V
  • Typical total harmonic distortion of 0.01% at 5V
  • 1MHz gain bandwidth
  • Specified to industrial temperature: –40°C to +85°C
  • Similar to popular LMC6482 and LMC6484
  • Rail-to-rail input and output

Description for the LMC7101

The LMC7101 device is a high-performance, automotive, CMOS operational amplifier available in a space-saving, 5-pin, SOT-23 tiny package. This design makes the LMC7101 an excellent choice for space- and weight-critical designs. The performance is similar to the single amplifier of the LMC6482 and LMC6484, with rail-to-rail input and output, high open-loop gain, low distortion, and low-supply currents.

The main benefits of the tiny package are most apparent in small, portable electronic devices, such as mobile phones, pagers, notebook computers, personal digital assistants, and PCMCIA cards. The tiny amplifiers can be placed on a board where needed, thus simplifying board layout.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMC7101AIM5/NOPB UNKNOWN Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more