25-pin (NYA) package image

LMH0344GR/NOPB ACTIVE

3G HD/SD SDI adaptive cable equalizer

ACTIVE Custom reel may be available
Same as: LMH0344GR/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMH0344GRE/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CS-BGA (NYA) | 25
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LMH0344

  • Compliant With ST 424, ST 292, ST 344, and ST
    259
  • Supports DVB-ASI at 270 Mbps
  • Wide Range of Data Rates: 125 Mbps to 2.97
    Gbps
  • Equalizes up to 120 Meters of Belden 1694A at
    2.97 Gbps, up to 140 Meters of Belden 1694A at
    1.485 Gbps, or up to 400 Meters of Belden 1694A
    at 270 Mbps
  • Equalizes up to 120m of Belden 1694A at 2.97
    Gbps With 0.3 UI Maximum Output Jitter
  • Manual Bypass and Output Mute With a
    Programmable Threshold
  • Single-Ended or Differential Input
  • 50-Ω Differential Outputs (Internal 50-Ω Pullups)
  • Single 3.3-V Supply Operation
  • 280-mW Typical Power Consumption
  • 16-Pin WQFN or 25-Ball CS-BGA Package
  • Industrial Temperature Range: –40°C to +85°C
  • HBM ESD Rating: 8 kV
  • WQFN Version Footprint Compatible With the
    LMH0044, LMH0384, and LMH0074
  • Replaces the Semtech GS2974A or GS2974B

Description for the LMH0344

The LMH0344 3-Gbps HD – SD SDI Adaptive Cable Equalizer is designed to equalize data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 2.97 Gbps and supports ST 424, ST 292, ST 344, and ST 259.

The LMH0344 device implements DC restoration to correctly handle pathological data conditions. The equalizer may be driven in either a single-ended or differential configuration.

Additional features include separate carrier detect and output mute pins which may be tied together to mute the output when no signal is present. A programmable mute reference is provided to mute the output at a selectable level of signal degradation.

For applications using the 4:4:4:4 10 bits video format, the LMH0394 cable equalizer will provide better performance.

The device is available in two space-saving packages: a 4-mm × 4-mm 16-pin WQFN and even more space-efficient 3-mm × 3-mm 25-ball CS-BGA package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMH0344GRE/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more