LMH6628QML-SP

ACTIVE

Dual Wideband, Low Noise, Voltage Feedback Op Amp

LMH6628QML-SP

ACTIVE

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 200 BW at Acl (MHz) 300 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 550 Vn at flatband (typ) (nV√Hz) 2 Vn at 1 kHz (typ) (nV√Hz) 2 Iq per channel (typ) (mA) 9 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail No Rating Space Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 62 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 85 2nd harmonic (dBc) 65 3rd harmonic (dBc) 74 Frequency of harmonic distortion measurement (MHz) 10 Radiation, TID (typ) (krad) 300 Radiation, SEL (MeV·cm2/mg) Bipolar
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 200 BW at Acl (MHz) 300 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 550 Vn at flatband (typ) (nV√Hz) 2 Vn at 1 kHz (typ) (nV√Hz) 2 Iq per channel (typ) (mA) 9 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail No Rating Space Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 62 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 85 2nd harmonic (dBc) 65 3rd harmonic (dBc) 74 Frequency of harmonic distortion measurement (MHz) 10 Radiation, TID (typ) (krad) 300 Radiation, SEL (MeV·cm2/mg) Bipolar
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87 CFP (NAC) 10 62.9285 mm² 9.91 x 6.35
  • Available with Radiation Ensured 300 krad(Si)
  • Wide Unity Gain Bandwidth: 300MHz
  • Low Noise: 2nV/√Hz
  • Low Distortion: −65/−74dBc (10MHz)
  • Settling Time: 12ns to 0.1%
  • Wide Supply Voltage Range: ±2.5V to ±6V
  • High Output Current: ±85mA
  • Improved Replacement for CLC428

All trademarks are the property of their respective owners.

  • Available with Radiation Ensured 300 krad(Si)
  • Wide Unity Gain Bandwidth: 300MHz
  • Low Noise: 2nV/√Hz
  • Low Distortion: −65/−74dBc (10MHz)
  • Settling Time: 12ns to 0.1%
  • Wide Supply Voltage Range: ±2.5V to ±6V
  • High Output Current: ±85mA
  • Improved Replacement for CLC428

All trademarks are the property of their respective owners.

The LMH6628 is a high speed dual op amp that offers a traditional voltage feedback topology featuring unity gain stability and slew enhanced circuitry. The LMH6628's low noise and very low harmonic distortion combine to form a wide dynamic range op amp that operates from a single (5V to 12V) or dual (±5V) power supply.

Each of the LMH6628's closely matched channels provides a 300MHz unity gain bandwidth and low input voltage noise density (2nV/√Hz). Low 2nd/3rd harmonic distortion (−65/−74dBc at 10MHz) make the LMH6628 a perfect wide dynamic range amplifier for matched I/Q channels.

With its fast and accurate settling (12ns to 0.1%), the LMH6628 is also an excellent choice for wide dynamic range, anti-aliasing filters to buffer the inputs of hi resolution analog-to-digital converters. Combining the LMH6628's two tightly matched amplifiers in a single package reduces cost and board space for many composite amplifier applications such as active filters, differential line drivers/receivers, fast peak detectors and instrumentation amplifiers.

The LMH6628 is fabricated using Texas Instruments' VIP10 complimentary bipolar process.

To reduce design times and assist in board layout, the LMH6628 is supported by an evaluation board (LMH730036).

The LMH6628 is a high speed dual op amp that offers a traditional voltage feedback topology featuring unity gain stability and slew enhanced circuitry. The LMH6628's low noise and very low harmonic distortion combine to form a wide dynamic range op amp that operates from a single (5V to 12V) or dual (±5V) power supply.

Each of the LMH6628's closely matched channels provides a 300MHz unity gain bandwidth and low input voltage noise density (2nV/√Hz). Low 2nd/3rd harmonic distortion (−65/−74dBc at 10MHz) make the LMH6628 a perfect wide dynamic range amplifier for matched I/Q channels.

With its fast and accurate settling (12ns to 0.1%), the LMH6628 is also an excellent choice for wide dynamic range, anti-aliasing filters to buffer the inputs of hi resolution analog-to-digital converters. Combining the LMH6628's two tightly matched amplifiers in a single package reduces cost and board space for many composite amplifier applications such as active filters, differential line drivers/receivers, fast peak detectors and instrumentation amplifiers.

The LMH6628 is fabricated using Texas Instruments' VIP10 complimentary bipolar process.

To reduce design times and assist in board layout, the LMH6628 is supported by an evaluation board (LMH730036).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet LMH6628QML Dual Wideband, Low Noise, Voltage Feedback Op Amp datasheet (Rev. B) 02 May 2013
* SMD LMH6628QML-SP SMD 5962-02545 21 Jun 2016
* Radiation & reliability report LMH6628xFQMLV 300-krad TID Report 14 May 2012
Application brief DLA Approved Optimizations for QML Products PDF | HTML 17 May 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Analog Front-End Design With Texas Instruments’ Tooling Landscape PDF | HTML 07 Mar 2022
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMH6628 PSPICE Model

SNOM132.ZIP (1 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
CDIP (NAB) 8 View options
CFP (NAC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos