LMR14010A

ACTIVE

SIMPLE SWITCHER® 4-V to 40-V, 1-A step-down converter With high efficiency eco-mode

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMR54410 ACTIVE SIMPLE SWITCHER® power converter 4.5-V to 36-V, 1-A, synchronous buck with 80-µA IQ Smaller footprint, lower quiescent current, FPWM and PFM options.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 4 Vin (max) (V) 40 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, UVLO Fixed Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 30 Iq (typ) (µA) 30 Duty cycle (max) (%) 96
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 4 Vin (max) (V) 40 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, UVLO Fixed Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 30 Iq (typ) (µA) 30 Duty cycle (max) (%) 96
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Input voltage range: 4V to 40V with Transient protection to 45V
  • 0.7MHz switching frequency
  • Ultra-high efficiency at light load with Eco-mode
  • Low dropout operation
  • Output current up to 1A
  • Precision enable input
  • Overcurrent protection
  • Internal compensation
  • Internal soft start
  • Small overall design size (TSOT-6L package)
  • Create a custom design using the LMR14010A with the WEBENCH Power Designer
  • Input voltage range: 4V to 40V with Transient protection to 45V
  • 0.7MHz switching frequency
  • Ultra-high efficiency at light load with Eco-mode
  • Low dropout operation
  • Output current up to 1A
  • Precision enable input
  • Overcurrent protection
  • Internal compensation
  • Internal soft start
  • Small overall design size (TSOT-6L package)
  • Create a custom design using the LMR14010A with the WEBENCH Power Designer

The LMR14010A is a PWM DC-to-DC buck (step-down) regulator. With a wide input range from 4V to 40V, the device is deigned for a wide range of applications from industrial to automotive. An ultra-low 1µA shutdown current prolongs battery life. Operating frequency is fixed at 0.7MHz, allowing the use of small external components while minimizing output ripple voltage. Soft-start and compensation circuits are implemented internally, limiting the number of external components.

The LMR14010A is optimized for up to 1A load current. The device has a 0.765V nominal feedback voltage.

The device has built-in protection features such as pulse-by-pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LMR14010A is available in a low profile TSOT-6L package (2.9mm × 1.6mm × 0.85mm).

The LMR14010A is a PWM DC-to-DC buck (step-down) regulator. With a wide input range from 4V to 40V, the device is deigned for a wide range of applications from industrial to automotive. An ultra-low 1µA shutdown current prolongs battery life. Operating frequency is fixed at 0.7MHz, allowing the use of small external components while minimizing output ripple voltage. Soft-start and compensation circuits are implemented internally, limiting the number of external components.

The LMR14010A is optimized for up to 1A load current. The device has a 0.765V nominal feedback voltage.

The device has built-in protection features such as pulse-by-pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LMR14010A is available in a low profile TSOT-6L package (2.9mm × 1.6mm × 0.85mm).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMR14010A 4V to 40V, 1A Step-Down Converter With High Efficiency Eco-mode datasheet (Rev. A) PDF | HTML 02 Jan 2024
EVM User's guide LMR14010AEVM Evaluation Board Guide 11 Jan 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR14010AEVM — 1-A, Asynchronous Step-down Converter Evaluation Module

The LMR14010A is a simple, easy-to-use, 1-A Asynchronous step-down converter with fixed 700 kHz in SOT23-6 package. The LMR14010AEVM is a fully assembled and tested circuit for evaluating the LMR14010A step-Down Converter. The LMR14010AEVM operates from 6 V to 18 V input (12 V nominal) and (...)
User guide: PDF
Buy from a distributor
Simulation model

LMR14010A PSpice Non-Inverting and Inverting Transient Model

SLUM629.ZIP (137 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos